Rated 5 based on 1 product reviews
DaVinci Custom Fireplaces - a division of Travis Industries

Linear Custom Fireplaces

CONTACT INFO
EMAIL
Request for informationDaVinci Custom Fireplaces - a division of Travis Industries Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
Pinterest icon

The sleek simplicity of this fireplace lends itself to a wide range of applications and has the ability to complement any living space with its clean, dynamic fire view. The modular design of the DaVinci allows us to custom build Single-Sided Fireplaces in lengths up to 240 inches (20 feet) long.

 

Brochure

DaVinci Category One Install (2 to 5 feet)

DaVinci Category Two+ Install (6 to 66 feet)

 

- Hide Gallery
Single-Sided

Revit BIM Files for Single-Sided

Manufactured Gas Fireplaces: Linear-SS

CAD Drawings for Single-Sided
36 X 12 SS ST
download:view:
48 X 12 SS ST
download:view:
48 X 20 SS ST
download:view:
48 X 30 SS ST
download:view:
48 X 36 SS ST
download:view:
36 x 36 SS ST
download:view:
36 X 30 SS ST
download:view:
36 X 20 SS ST
download:view:
60 X 12 SS ST
download:view:
60 X 20 SS ST
download:view:
60 X 30 SS ST
download:view:
60 X 36 SS ST
download:view:
108 X 12 SS ST
download:view:
108 X 20 SS ST
download:view:
108 X 30 SS ST
download:view:
108 X 36 SS ST
download:view:
120 X 12 SS ST
download:view:
120 X 20 SS ST
download:view:
120 X 30 SS ST
download:view:
120 X 36 SS ST
download:view:
72 X 12 SS ST
download:view:
72 X 20 SS ST
download:view:
72 X 30 SS ST
download:view:
72 X 36 SS ST
download:view:
84 X 12 SS ST
download:view:
84 X 20 SS ST
download:view:
84 X 30 SS ST
download:view:
84 X 36 SS ST
download:view:
96 X 12 SS ST
download:view:
96 X 20 SS ST
download:view:
96 X 30 SS ST
download:view:
96 X 36 SS ST
download:view:
24 X 48 SS ST
download:view:
24 X 58 SS ST
download:view:
24 X 30 SS ST
download:view:
24 X 36 SS ST
download:view:
Specifications for Single-Sided
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Single-Sided
Videos for Single-Sided
DaVinci Custom Fireplaces - a division of Travis Industries video of Luxe Local NW: Travis Industries - DaVinci Custom Fireplace™ Brand
2022-06-09T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 1: DaVinci Custom Fireplace - Single-Sided and See-Thru
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of DaVinci Custom Fireplace - Introduction
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 3: DaVinci Custom Fireplace - Bay
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 2: DaVinci Custom Fireplace - Left and Right Corner
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 5: DaVinci Custom Fireplace - Island
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 4: DaVinci Custom Fireplace - Pier
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 7: DaVinci Custom Fireplace - 2 Foot Configuration
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 6: DaVinci Custom Fireplace - Setup, Titan-Lock System
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 9: DaVinci Custom Fireplace - Virtual AIA Lunch & Learn Available
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 8: DaVinci Custom Fireplace - Maestro
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of TNAH 2020 - DaVinci Custom Fireplace 204 x 30 Bay
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of DaVinci Custom Fireplaces™ 66 Ft. Single Sided Custom Gas Fireplace
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of DaVinci L
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of DaVinci See-Thru Custom Gas Fireplace Installation
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of New HeatSmart™ Heat Exchanger for DaVinci Custom Fireplaces
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of DaVinci 15’ Island install
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of DaVinci Timber Fire Collection
2022-08-25T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information