Rated 5 based on 1 product reviews
Pentalift Equipment Corp.

Loading Dock Equipment, Lift Tables and Positioning Equipment

CONTACT INFO
21 Nicholas Beaver Rd.
Puslinch, ON, Canada N0B 2J0
Phone: 519-763-3625
EMAIL
Request for informationPentalift Equipment Corp. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
LinkedIn icon

Pentalift L-series 4.3" low height lift tables are heavy-duty, hydraulic industrial scissor lift tables featuring a 4.3" low height design. They are available with capacities from 1,500 to 4,000 lb. with travel of 27" to 36". Platform sizes of 30" x 48" to 48" x 80" can be specified.

.

 

- Hide Gallery
Single Stage Lift Tables

Revit BIM Files for Single Stage Lift Tables - 4.3 Low Height Lift Tables

Dock Equipment: Lift Table: 4.3L

CAD Drawings for Single Stage Lift Tables - 4.3 Low Height Lift Tables
L Series 4 3 Low Height Table ISO
download:view:
Catalogs for Single Stage Lift Tables - 4.3 Low Height Lift Tables
Videos for Single Stage Lift Tables - 4.3 Low Height Lift Tables
Pentalift Equipment Corp. video of SpecWizard for Loading Dock Equipment from Pentalift Equipment Corp.
2015-01-15T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift Interlocked Loading Dock Safety Equipment
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Low Profile Dock Lift
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of HED Dock Lifts
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Dock Lift
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Loading Dock Equipment
2012-02-28T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift Vertical Storing Dock Leveler for Efficiency, Safety
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift HFR32 Vehicle Restraint Submersion Test
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift LPR35 Vehicle Restraint Safety System
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Dock Leveler Auto Return to Stored Position Option
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift Roll-Off Stop Hydraulic Dock Leveler
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Vehicle Restraint Compilation Video
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift HFR32 Restraint
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Hydraulic Dock Levelers
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift MFR32 Mechanical Vehicle Restraint & Optional Light & Sign Package
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift UHR40 Vehicle Restraint Safety System Video
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift RVR32H Vehicle restraint submersion video
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Inflatable Dock Seal
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of MFR32 MFRAL32
2019-09-08T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information