Rated 5 based on 1 product reviews
AMICO Architectural Metals

Expanded Mesh, Perforated Metal, and laser-cut facades, ceilings, screens, and sunshades

CONTACT INFO
EMAIL
Request for informationAMICO Architectural Metals Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Pinterest icon
LinkedIn icon

Specifications:

Visual Open %: 25%

Mechanical Open %: 45%

Long Way Diamond: 3.0″

Short Way Diamond: 1.38″

Weight: 1.69 lbs./sf

Max Size, Portrait: 96.625″ SWD x 48″ LWD

Material Thickness: 0.125″

Strand Width: 0.63″

- Hide Gallery
Siro Expanded Mesh

Siro Expanded Mesh  

1

Specifications for Siro Expanded Mesh
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Siro Expanded Mesh
Catalogs for Siro Expanded Mesh
Videos for Siro Expanded Mesh
AMICO Architectural Metals video of AMICO Architectural Metals Project Slide Show
2025-05-08T00:00:00+00:00Z
(AMICO Architectural Metals)request for information
AMICO Architectural Metals video of Architectural Expanded Mesh Manufacturing
2025-05-08T00:00:00+00:00Z
(AMICO Architectural Metals)request for information
AMICO Architectural Metals video of Arch Master Final
2025-05-08T00:00:00+00:00Z
(AMICO Architectural Metals)request for information