Rated 5 based on 1 product reviews
Glass Flooring Systems

Walkable Skylights and Glass Flooring

CONTACT INFO
EMAIL
Request for informationGlass Flooring Systems Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

Glass Flooring Systems' SkyFloor® Series 1000 walkable skylights offer architects and designers an easy way to integrate walkable skylights into their plans, with features designed for a variety of application requirements. We've developed the industry's only fully thermally broken system which has been comprehensively tested to ensure compliance with the National Fenestration Rating Council's (NFRC) and Florida Product Approval's stringent requirements.

The Series 1000 also features a fully welded, seamless top cap, which creates an exceptional waterproofing barrier. This feature also enables us to provide customized flashing details for the ultimate in application flexibility.

Like all our SkyFloor® systems, the Series 1000 is available in pedestal-paver and recessed configurations, two unique perimeter-framing profiles that are ideal for enhancing rooftops, decks, and terraces.

  • Triple-laminated, low-emissivity insulated glass for strength, security, and maximum energy efficiency

  • Low-iron glass, which enhances the beauty and improves the clarity of the glass

  • Back-painted glass around perimeter for a clean, crisp appearance

  • Argon or Krypton gas-filled insulated glass for optimal thermal performance

  • Fully thermally broken frames (poured and debridged)

  • Quanex® Tri-Seal™ Super Spacer, which is one of the most thermally efficient insulated-glass (IG) warm-edge spacers on the market today

  • 24 available anti-slip textures

  • Proprietary 6063-T6 aluminum construction reduces weight for faster installation

  • Stepped frame assembly that shifts weight away from the IG spacer

  • Fully independent, self-supported structural framing, engineered for 100 psf live load

  • Designed-in, snap-on setting blocks

  • ENERGY STAR® rated

- Hide Gallery
SkyFloor® Walkable Skylights

SkyFloor® Walkable Skylights  

Series 1000  
1

CAD Drawings for SkyFloor® Walkable Skylights - Series 1000
1003 Pedestal Greenroof Detail
download:view:
1004 Pedestal Greenroof Detail
download:view:
1001 Pedestal Detail
download:view:
1002 Pedestal Detail
download:view:
GFS AD1 Skyfloor Non Thermal Perimeter Assembly
download:view:
GFS AD2 Skyfloor Non Thermal T Rafter Assembly
download:view:
GFS AD-11 SkyFloor Series 2000 Recessed Single IGU
download:view:
GFS AD3 Skyfloor Non Thermal I Rafter Assembly
download:view:
GFS AD4 Skyfloor Pedestal Perimeter Assembly
download:view:
GFS AD5 Skyfloor Recessed Perimeter Assembly
download:view:
GFS AD6 Skyfloor Thermal T Rafter Assembly
download:view:
GFS AD7 Skyfloor Thermal I Rafter Assembly
download:view:
GFS AD-12 SkyFloor Series 2000 I Rafter
download:view:
Specifications for SkyFloor® Walkable Skylights - Series 1000
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for SkyFloor® Walkable Skylights - Series 1000
Videos for SkyFloor® Walkable Skylights - Series 1000
Glass Flooring Systems video of Glass Flooring Systems (GFS) Impact Testing
2016-09-07T00:00:00+00:00Z
(Glass Flooring Systems)request for information
Glass Flooring Systems video of SkyFloor® Modular Glass Deck System
2023-08-25T00:00:00+00:00Z
(Glass Flooring Systems)request for information