Rated 5 based on 1 product reviews
Solatube International, Inc.

Daylighting

CONTACT INFO
EMAIL
Request for informationSolatube International, Inc. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Pinterest icon
LinkedIn icon
WARRANTY

The Solatube Daylighting System comes with a 10-year product warranty. Daylight Dimmers carry a 5-year warranty. The Solatube 160 DS & 290 DS are Energy Star Rated.

The SkyVault Series is a line of modular, high output tubular daylighting devices that deliver massive amounts of daylight to large volume spaces with high, open ceilings.

The Solatube M74 DS is the core of the SkyVault Series, and is available with the following pre-assembled configurations:

  • Single-glazed dome assembly

  • Single-glazed dome assembly with security guard

  • Dual-glazed dome assembly

  • Dual-glazed dome assembly with security guard

Tube size ≈ 29 in. (74 cm)
Potential tube length ≈ 100 ft. (30 m)

Applications

  • Airports

  • Convention centers

  • Hospitality

  • Warehouse & Industrial

  • Retail

  • Military

- Hide Gallery
SkyVault M74 DS

SkyVault M74 DS  

1

CAD Drawings for SkyVault M74 DS
M74DS-O-DP-A - Amplifier Curb Cap Open Ceiling
download:view:
M74DS-O-DP-B - Curb Cap Open Ceiling
download:view:
M74DS-O-DPP-A - Amplifier Curb Cap Open Ceiling
download:view:
M74DS-O-DPP-B - Curb Cap Open Ceiling
download:view:
Specifications for SkyVault M74 DS
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for SkyVault M74 DS
BusinessApplication
Building Construction Specifications
Catalogs for SkyVault M74 DS
Videos for SkyVault M74 DS
Solatube International, Inc. video of Solatube SkyVault Series: Big Tubes for Big Spaces
2016-05-16T00:00:00+00:00Z
(Solatube International, Inc.)request for information
Solatube International, Inc. video of Solatube Commercial Products Overview
2025-05-01T00:00:00+00:00Z
(Solatube International, Inc.)request for information
Solatube International, Inc. video of Solatube Designing With Daylight
2025-05-01T00:00:00+00:00Z
(Solatube International, Inc.)request for information
Solatube International, Inc. video of Solatube Commercial Technology
2025-05-01T00:00:00+00:00Z
(Solatube International, Inc.)request for information