Available Kits:
K.050.12.4.S | Kits with tracks, Auto Brackets, for doors up to 50kg | |
K.080.12.4.S | Kits with tracks,Auto brackets, Cushion Stops for doors up to 80kg | |
K.160.0.4.S | Kits with tracks,Auto Brackets, for doors up to 160kg | |
K.240.0.4.S | Kits with tracks, Auto Brackets, for doors up to 240kg | |
K.080.4.4.S | Easy Tech Kits with tracks, Auto Brackets and Cushion Stops for doors up to 80kg | |
K.120.1.4.S | Easy Tech Kits with tracks and Auto Brackets for doors up to 120kg | |
K.120.2.4.S | Easy Tech Kits with tracks and Cushion Stops for doors up to 120kg |
