Rated 5 based on 1 product reviews
Global Hi-Tech Films, Inc.

Architectural Window Film

EMAIL
Request for informationGlobal Hi-Tech Films, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon
  • SSF 70 EXT. ​

  • SSF 55 EXT.​

  • SSF 70 INT.​

  • SSF 55 INT

Enhance your space with Global spectrally selective window film, the ideal solution for those looking to harness the full potential of natural light. By reducing the sun's glare, it allows for open blinds while minimizing the need for artificial lighting. Embracing natural light not only boosts productivity but also enhances overall well-being, making it a smart choice for any environment.​

FEATURES & BENEFITS

  • Excellent glare control for enhanced comfort​

  • Excellent clarity and aesthetics​

  • Blocks above 99% harmful UV to limit fading​

  • Well suited for various residential and commercial applications​

  • Maintains daytime privacy​

  • High total solar energy rejection providing enhanced personal comfort

- Hide Gallery
Spectrally Selective Films

Specifications for Spectrally Selective Films
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Spectrally Selective Films
Videos for Spectrally Selective Films
Global Hi-Tech Films, Inc. video of Global Hi Tech Films - Manufacturing Excellence
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Global Hi Tech films - 90 year legacy
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Product debrief: Safety films in shower cubicles II of II
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Product debrief: Safety films in shower cubicles I of II
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Product debrief: Security films to avoid forced entry
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Project Credentials: Prominent Mall in Punjab II
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Project Credentials: Prominent Mall in Punjab
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Project Credentials: Central Bank of Brazil
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Product debrief: Spectra pro and Deco Vista
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Project Credentials: City Walk Dubai
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information