Rated 5 based on 1 product reviews
Atlantis Rail

Railing Systems

CONTACT INFO
EMAIL
Request for informationAtlantis Rail Contact Us / RFI
PRODUCT SELECTION RESOURCES

The Spectrum Cable Railing System features a variety of ready to install square posts for surface or fascia mount applications. Top rail is provided by the customer in recommended minimum 2" x 4" hardwood. The HandiSwage™ cable infill offers a choice between using 1/8" or 5/32" cable. Universal posts are used for corners, ends and mids, allowing for a truly off-the-shelf guard rail solution. This modern and industrial system is offered in standard color options of black, metallic silver, white and dark brown. Special order color options are also available. CLICK HERE to view color chart. The Spectrum Cable Railing System is made for harsh environments and built to last. Ninety percent of Spectrum Systems are off the shelf with no lead time. 3D assembly instructions for the Spectrum System now available on the BILT app. Visit your app store to download the BILT app for free. This app can be used on Apple and Android devices.

New Spectrum Top Rail System
The Spectrum Top Rail System consists of Spectrum posts that can be fascia or surface mounted and an extruded aluminum 1-5/8" x 3-1/2" top rail. The top rail is available in standard lengths of 4', 6' and 8' and features a small assortment of adaptive rail fittings. The system is designed for use with Spectrum posts only. The simple design of the top rail system allows installers to handle a variety of rail transitions using a small set of components and common installation tools. The top rail and associated fittings are made of aluminum and powder-coated in the standard and special order Spectrum colors. The Spectrum Top Rail System accom­modates stair angles of 33 to 38 degrees using stock material. Special (SP) posts are required for angles under 33 degrees and over 38 degrees.

The Spectrum Cable Railing System is built tough to withstand the elements, but sleek to provide maximum strength with minimal view interference. With Spectrum you get the strength of a heavy walled post and the added protection of powder coating. We have 6 colors to choose from or you can use Spectrum uncoated if you prefer. Available in fascia mounted or surface mounted formats and utilizing HandiSwage™ cable infill options. Appropriate for residential or commercial applications with ADA handrail and gate options available.


Request a Quote

- Hide Gallery
Spectrum Cable Railing System

Revit BIM Files for Spectrum Cable Railing System

Tempered Glass Railing Assemblies  

Railing Systems: Spectrum: Flat

Railing Systems: Spectrum: Stair

CAD Drawings for Spectrum Cable Railing System

Wire Rope Decorative Metal Railings  

Spectrum Flat
download:view:
Spectrum Stair
download:view:
Specifications for Spectrum Cable Railing System
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Spectrum Cable Railing System