Rated 5 based on 1 product reviews
Mule-Hide Products Co., Inc.

Low-Slope Roofing Systems

CONTACT INFO
EMAIL
Request for informationMule-Hide Products Co., Inc. Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

SPF+ 2.5 HFO is a sprayed-in-place, nominal 40 psi compressive strength, rigid, HFO-blown, closed-cell spray polyurethane foam (SPF) roofing system. This two-component SPF consists of SPF+ 2.5 HFO B component resin and SPF ISO A component. SPF+ 2.5 HFO provides an R-value of 6.7 per inch and a continuous insulation without thermal breaks. SPF+ 2.5 HFO roofing systems provide excellent wind uplift resistance, are self-flashing, seamless, and the closed-cell nature provides a durable, leak-resistant roofing system.

- Hide Gallery
SPF+ 2.5 HFO
Videos for SPF+ 2.5 HFO
Mule-Hide Products Co., Inc. video of Mule Hide Si Cleaning Solvent
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Mule-Hide 100% Silicone Sealant
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Mule Hide Si Skylight Coating
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Mule Hide Si Roof Coating
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Mule Hide Si TPO Primer
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Mule Hide 115 Cleaner
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Elastomeric Acrylic Coatings - Introduction
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Self-Adhering MOD BIT - Summary
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of TPO - Mechanically Attached
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information