Rated 5 based on 1 product reviews
Heckmann Building Products

Custom Anchors and Masonry Accessories

CONTACT INFO
EMAIL
Request for informationHeckmann Building Products Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon

Used to attach a stone panel in between two installed stone panels.

Specify diameter of dowel, length of dowel. Spring length beyond dowel should be the same length as the dowel. The spring compresses to have its length.

Type 304 Stainless Steel.

Stock Sizes:

1/2" diameter and 3/8" diameter x 4" dowel with 4" spring

1/2" diameter and 3/8" diameter x 3" dowel with 3" spring

Custom lengths available

- Hide Gallery
Spring-Load Dowel (355)

Revit BIM Files for Spring-Load Dowel (355)

Wall Accessories: Anchors  

Walls and Wall Accessories: Anchors: Masonry Anchors and Accessories

CAD Drawings for Spring-Load Dowel (355)

Complete Systems With Mixed Products  

Stone Anchors Application - 141 181 274 276 275 278 285 355 374 376
download:view:

Concrete Accessories  

355 - Spring-Loaded Dowel
download:view:
Specifications for Spring-Load Dowel (355)
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Spring-Load Dowel (355)
Videos for Spring-Load Dowel (355)
Heckmann Building Products video of Heckmann Building Products - 355 Spring-Loaded Dowel - Installation Video
2024-09-05T00:00:00+00:00Z
(Heckmann Building Products)request for information