Rated 5 based on 1 product reviews
Global Hi-Tech Films, Inc.

Architectural Window Film

CONTACT INFO
EMAIL
Request for informationGlobal Hi-Tech Films, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Sputtered Filmscart-plus

  • NICROME 20​

  • NICROME 35​

  • Solar Bronze 20


Global Window Film's Sputtered Film represents a pinnacle of window film technology, harnessing the power of sputtering deposition to create a high-performance solution for solar control and enhanced comfort. Utilizing a precise process where atoms are ejected from a target material and deposited onto a substrate, this film achieves exceptional optical clarity and durability. Engineered to effectively block UV rays, reduce heat transmission, and minimize glare, Global Window Film's Sputtered Film provides superior performance in both residential and commercial settings. Its advanced construction ensures longevity and reliability, making it a trusted choice for those seeking unparalleled solar protection without compromising visibility or aesthetics.​

FEATURES & BENEFITS

  • Excellent glare control for enhanced comfort​

  • Excellent clarity and aesthetics​

  • Blocks above 99% harmful UV to limit fading​

  • Well suited for various residential and commercial applications​

  • Maintains daytime privacy​

  • High total solar energy rejection providing enhanced personal comfort


Specifications for Sputtered Films
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Sputtered Films
Videos for Sputtered Films
Global Hi-Tech Films, Inc. video of Global Hi Tech Films - Manufacturing Excellence
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Global Hi Tech films - 90 year legacy
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Product debrief: Safety films in shower cubicles I of II
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Product debrief: Safety films in shower cubicles II of II
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Product debrief: Security films to avoid forced entry
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Project Credentials: Central Bank of Brazil
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Project Credentials: Prominent Mall in Punjab II
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Project Credentials: Prominent Mall in Punjab
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Product debrief: Spectra pro and Deco Vista
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Project Credentials: City Walk Dubai
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information