Rated 5 based on 1 product reviews
MIFAB, Inc.

Roof and Scupper Drain Grates

CONTACT INFO
1321 W. 119th St.
Chicago, IL 60643
Toll Free: 800-465-2736
Phone: 773-341-3030
Continuing Education Logo
EMAIL
Request for informationMIFAB, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

MIFAB® Series T5000-300, 3″ wide, 5 7/8″ deep, 40″ long, non sloped channels. Channel is manufactured from 14 gauge aluminum. Channels have flanged ends to connect to each other with a neoprene rubber gasket. End and bottom outlets are available in 2″ no hub outlet connections and are fabricated as part of the trench drain system. Available with anchor flanges and membrane clamps as required.

 

- Hide Gallery
Stainless Steel/Aluminum Trench Drains

Specifications for Stainless Steel/Aluminum Trench Drains - T5000-300 3" Wide, Aluminum Channel
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Stainless Steel/Aluminum Trench Drains - T5000-300 3" Wide, Aluminum Channel