Rated 5 based on 1 product reviews
CONTACT INFO
26-5250 Satellite Dr.
Mississauga, ON, Canada L4W 5G5
Toll Free: 888-749-8456
Phone:
Would you like to see hosted content from Prospec Specialties Inc.?
EMAIL
Request for informationProspec Specialties Inc. Contact Us / RFI

This stair nosing system is a triple component nosing designed for indoor / outdoor application and is suitable for heavy-duty pedestrian traffic. In-situ installation makes this product most desirable for heavy-duty applications and is designed for use with poured or precast concrete, terrazzo, steel pan cement filled stairs. A mixture of carborundum chips and epoxy is filled in 2/5" (10mm) wide compartments for robust design and rapid response. It has a unique top design that can be easily replaced during maintenance phase, without disrupting the traffic or causing damage to the stair.

 

  • Tread Area : 4" (102mm)
  • Riser Area : 29/50" (14.7mm)
  • Length : 10' (3 meters)
  • Fixing : Integrated Anchors / Screw
  • Color Options : MILL / SILVER ANODIZED / TITANIUM / BRONZE

 

- Hide Gallery
Stair Nosing