Rated 5 based on 1 product reviews
CONTACT INFO
1248 Howertown Rd.
Catasauqua, PA 18032
Would you like to see hosted content from YesterTec Design Co.?
EMAIL
Request for informationYesterTec Design Co. Contact Us / RFI

We've created our Base and Island Modules, as a major addition to our unique line of Stealth Kitchen Modules, so that you can combine them with our full height modules to create even more amazing Stealth Kitchens.


Our full height Stealth Kitchen Modules (SKM), that can conceal entire kitchens including all of the appliances, are designed to be placed against a wall of at least 80" in height. But for kitchen designs that require a work island with an exposed sink or perhaps a downdraft gas cooktop, we have (in the past) combined these full height modules with countertop high pieces from our Kitchen Workstation Furniture (KWF) line, or even custom designs as shown above. These kitchen designs combine concealed full height refrigerators, double ovens and pantry modules with countertop high island workstations that can handle many kitchen functions.


Click Here to view our online Learning Center

- Hide Gallery
Stealth Base and Island Modules
Videos for Stealth Base and Island Modules
YesterTec Design Co. video of Innovative Kitchen Alternatives by YesterTec
2020-03-12T00:00:00+00:00Z
(YesterTec Design Co.)request for information
YesterTec Design Co. video of Amazing Compact Kitchenettes by YesterTec
2020-03-12T00:00:00+00:00Z
(YesterTec Design Co.)request for information
YesterTec Design Co. video of Alternative Kitchen Solutions by YesterTec
2020-03-12T00:00:00+00:00Z
(YesterTec Design Co.)request for information
YesterTec Design Co. video of Small Kitchen Design by YesterTec
2020-03-12T00:00:00+00:00Z
(YesterTec Design Co.)request for information
YesterTec Design Co. video of Stealth Kitchen Modules
2020-03-15T00:00:00+00:00Z
(YesterTec Design Co.)request for information
YesterTec Design Co. video of YesterTec’s Appliance Hiding Technology
2020-03-19T00:00:00+00:00Z
(YesterTec Design Co.)request for information
YesterTec Design Co. video of Evolution of YesterTec’s Kitchen Workstation Furniture
2020-03-19T00:00:00+00:00Z
(YesterTec Design Co.)request for information
YesterTec Design Co. video of Countertop Extenders from YesterTec
2020-03-22T00:00:00+00:00Z
(YesterTec Design Co.)request for information
YesterTec Design Co. video of YesterTec’s Alternative Kitchen Ideas for Builders
2020-03-22T00:00:00+00:00Z
(YesterTec Design Co.)request for information
YesterTec Design Co. video of YesterTec’s Vision: Alternative Kitchen Solutions
2020-03-30T00:00:00+00:00Z
(YesterTec Design Co.)request for information
YesterTec Design Co. video of Kitchen Workstation Furniture Design Principals: Part One
2020-03-30T00:00:00+00:00Z
(YesterTec Design Co.)request for information
YesterTec Design Co. video of Kitchen Workstation Furniture Design Principles: Part Two
2020-03-30T00:00:00+00:00Z
(YesterTec Design Co.)request for information
YesterTec Design Co. video of Mini-Kitchens, Compact Kitchens, Kitchenettes Redefined
2020-04-07T00:00:00+00:00Z
(YesterTec Design Co.)request for information
YesterTec Design Co. video of YesterTec’s Workstations Safely Hide Ovens
2020-04-27T00:00:00+00:00Z
(YesterTec Design Co.)request for information