Rated 5 based on 1 product reviews
CONTACT INFO
7320 N.E. 55th Ave.
Portland, OR 97218
Phone: 503-512-6780
Would you like to see hosted content from Nakamoto Forestry North America?
EMAIL
Request for informationNakamoto Forestry North America Contact Us / RFI

Weather Stain with Silver Pigment - Exterior
Our Sugi siding and paneling is sawn from straight, high-grade Japanese logs that are graded for color and grain. Substitute on projects where North American cedar or cypress are specified. Our unique silver weathering stain is designed to mimic the look of aged, silver wood, with coloring that will continue to change and patina over time. This combination is only suitable for exterior installations.

Request Samples
Product Spec Sheet

- Hide Gallery
Sugi - Weathering Stain SILVER
Videos for Sugi - Weathering Stain SILVER
Nakamoto Forestry North America video of Dekum Apartments | Nakamoto Forestry
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry North America)request for information
Nakamoto Forestry North America video of Oiling Flick
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry North America)request for information
Nakamoto Forestry North America video of Promo Insta
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry North America)request for information
Nakamoto Forestry North America video of How To Select Nakamoto Forestry Product
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry North America)request for information
Nakamoto Forestry North America video of What Is Yakisugi??? | Nakamoto Forestry
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry North America)request for information
Nakamoto Forestry North America video of Oregon State University (OSU) - Marine Studies Building | Nakamoto Forestry
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry North America)request for information
Nakamoto Forestry North America video of The Making of Shou Sugi Ban (Yakisugi) - Nakamoto Forestry North America
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry North America)request for information
Nakamoto Forestry North America video of The Gorge House - Mosier, Oregon | Nakamoto Forestry
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry North America)request for information
Nakamoto Forestry North America video of Nakamoto Forestry Webinar With Bill - What Is Yakisugi Anyways?
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry North America)request for information
Nakamoto Forestry North America video of This Is Nakamoto Forestry - Authentic Yakisugi (Shou Sugi Ban)
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry North America)request for information
Nakamoto Forestry North America video of Fire-Resistant Yakisugi - Flame Spread Test w/ Nakamoto Forestry
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry North America)request for information