Rated 5 based on 1 product reviews
Pellerin Milnor Corp.

Commercial Laundry Machinery

CONTACT INFO
700 Jackson St.
Kenner, LA 70062
Toll Free: 800-469-8780
Phone: 504-467-9591
EMAIL
Request for informationPellerin Milnor Corp. Contact Us / RFI
PRODUCT SELECTION RESOURCES

The X Series suspended washer-extractor line now features the enhanced MilTouch-EX™ touchscreen control, which allows the user complete access to the machine's function at every level and wash/rinse step (within safety limits). The MilTouch-EX™ control can be interfaced with specialized options such as metered water and integrated reuse tanks.

 

The X Series also features a four-point dynamically tuned SmoothCoil™ suspension, which allows for a more compact design and reduces maintenance. The washer's cylinder features tall ribs for enhanced M.A.F. (Mechanical Action Factor) and superior open area which promotes greater interchange of chemistry and water in the load. 
 

  30022 X8R - 60 lb.*

  36026 X8R - 100 lb.*

  42026 X7R - 140 lb.*

  42032 X7R - 170 lb.*

 

*Energy Star's definition of a commercial clothes washer is a capacity up to 8.0cf3. All Suspended X-series washer-extractors exceed this capacity and are therefore outside of the scope of Energy Star.
 

- Hide Gallery
Suspended Washer-Extractors

Revit BIM Files for Suspended Washer-Extractors

Commercial Laundry: Washers: 30022 X8

Commercial Laundry: Washers: 36026 X8

Commercial Laundry: Washers: 42026 X7

Commercial Laundry: Washers: 42032 X7

Commercial Laundry: Washers: 100lb Capacity: 36026X8R

Commercial Laundry: Washers: 140lb Capacity: 42026X7R

Commercial Laundry: Washers: 170lb Capacity: 42032X7R

Commercial Laundry: Washers: 60lb Capacity: 30022X8R

CAD Drawings for Suspended Washer-Extractors
30022 X8R 60 lb. capacity suspended
download:view:
42026 X7R 140 lb. capacity suspended
download:view:
36026 X8R 100 lb. capacity suspended
download:view:
42030 X7R 160 lb. capacity suspended
download:view:
Specifications for Suspended Washer-Extractors
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Suspended Washer-Extractors
BusinessApplication
Building Construction Specifications
Catalogs for Suspended Washer-Extractors
Videos for Suspended Washer-Extractors
Pellerin Milnor Corp. video of SpecWizard from Pellerin
2015-03-03T00:00:00+00:00Z
(Pellerin Milnor Corp.)request for information
Pellerin Milnor Corp. video of RinSave® Water Saving Software
2025-12-30T00:00:00+00:00Z
(Pellerin Milnor Corp.)request for information
Pellerin Milnor Corp. video of Pellerin Milnor Plant Tour
2013-08-16T00:00:00+00:00Z
(Pellerin Milnor Corp.)request for information