Rated 5 based on 1 product reviews
CIBES/Symmetry

Elevators & Vertical Platform Lifts

CONTACT INFO
10000 N. Galena Rd.
Peoria , IL 61615
Toll Free: 877-375-1428
Phone:
EMAIL
Request for informationCIBES/Symmetry Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

If you're looking for a vertical platform lift for use at your home — either indoor, outdoors or both — you have come to the right place. Cibes Symmetry provides high-quality, custom solutions to meet your needs.

The Symmetry Model VPL-RL is designed in compliance with ICC/A117.1 NEC and ASME A18.1 and is ETL listed and approved. This makes the wheelchair home lift a safe and smart solution for your home.

The entire Symmetry VPL product line is designed around ADA 4.11 compliance and public and private accessibility.

Our VPLs exemplify high-quality craftsmanship, safety compliance, and support for local businesses. Cibes Symmetry: Your complete lift solutions provider, nationwide with local service.

A wheelchair lift requires constant pressure to be applied to the control button to operate. This provides more control over the lift.

Home wheelchair lifts are designed to provide transportation to surpass an architectural barrier, most commonly stairs.

Usually installed next to stairs, wheelchair home lifts require few installation modifications and can be used either inside or outside.

Indoor applications
Popular home wheelchair lift locations include placing the lift inside an attached garage to gain access to the house or inside the house to gain access to a basement or second story.

Outdoor applications
Most commonly used to provide access to a porch or deck and to the main entrance when stairs cause an obstacle to accessibility.

Cibes Symmetry presents an array of design possibilities, ensuring effortless access where you desire, harmoniously integrating with your home's aesthetic appeal.

Select from an extensive palette of custom paint colors, guaranteeing your home wheelchair lift harmoniously complements any architectural design choice you make.

- Hide Gallery
Symmetry Wheelchair home lift

Symmetry Wheelchair home lift  

1

CAD Drawings for Symmetry Wheelchair home lift

Vertical Platform Lift  

Residential Lift  

90 Degree  

Straight Through  

Catalogs for Symmetry Wheelchair home lift
Videos for Symmetry Wheelchair home lift
CIBES/Symmetry video of Church Elevator & lift options by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Cibes Symmetry | Home Elevators
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Commercial vertical platform lifts by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Home Elevator components - Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Home Elevators by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Hybrid Lifts by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of LULA Elevators by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of School Elevator & lift options by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Symmetry Enclosed Vertical Platform Lift Testimonial
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of TK Plastic Baffle Install
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Travel like a star - Customize your Symmetry Asterix
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Travel like a star with the Symmetry Asterix Home Elevator
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Vertical Platform Lifts by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information