Rated 5 based on 1 product reviews
Synlawn

Artificial Grass

CONTACT INFO
2680 Abutment Rd. S. E.
Dalton, GA 30721
Toll Free: 866-796-5296
Phone:
Continuing Education Logo
EMAIL
Request for informationSynlawn Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Custom Putting Greens and Golf Landscaping

SYNLawn Golf is the custom putting green, landscape, and retail division of SYNLawn. We are the largest producer and installer of professional grade custom golf greens and synthetic lawns throughout North America. Based in Dalton, Georgia USA, all SYNLawn Golf products are held to the highest quality standards each proudly Made in America. With more than 50,000 installs since 2004, and our nationwide network of knowledgable, service-oriented distributors, suppliers, and installers who are here to help

Golf for any setting

  • Residential spaces or yards

  • Commercial settings

  • Office spaces 

  • Apartment common areas

  • Training centers and more

- Hide Gallery
SYNLawn Golf

CAD Drawings for SYNLawn Golf
1437-139 - Synlawn Precision Putt - Installed Over Aggregate Base
download:view:
1437-137a - Synlawn Classic Pitch - Installed Over Concrete
download:view:
1437-141 - Synlawn Tee Strike - Installed Over Aggregate Base
download:view:
1437-136 - Synlawn Classic Pitch - Installed Over Aggregate Base
download:view:
1437-139c - Synlawn Precision Putt - Installed Over Aggregate Base, CDN
download:view:
1437-151 - Synlawn Artificial Grass with 2" Fall Pad
download:view:
1437-152 - Synlawn Playground System with Tramplezone
download:view:
1437-153 - Synlawn High Use Pet Area Standard Installation Detail, USA
download:view:
1437-612 - Synlawn Bocce Ball with Concrete Base
download:view:
1437-611 - Synlawn Bocce Ball Court Detail
download:view:
1437-610 - Synlawn Typical Rooftop Detail - Adhered to Pavers
download:view:
1437-609 - Syntipede X43 - Installed Over Aggregate Base with Bender Board
download:view:
1437-608 - Synpro 80 - Installed Over Aggregate Base with Bender Board
download:view:
1437-607 - Synpro 70 - Installed Over Aggregate Base with Bender Board
download:view:
1437-606 - Synpro 60 - Installed Over Aggregate Base with Bender Board
download:view:
1437-605 - Syntipede 321 - Installed Over Aggregate Base with Bender Board
download:view:
1437-604 - Synlawn with 2" Fall Pad Nailed to Perimeter Board
download:view:
1437-603 - Synaugustine 547 - Installed Over Aggregate Base with Bender Board
download:view:
1437-602 - Syntipede 343 - Installed Over Aggregate Base with Bender Board
download:view:
1437-601 - Synaugustine X47 - Installed Over Aggregate Base with Bender Board
download:view:
1437-600 - Synaugustine 347 - Installed Over Aggregate Base with Bender Board
download:view:
1437-597 - Synlawn Multi-Use Field with Perimeter Drain
download:view:
1437-598 - Synrange Pro
download:view:
1437-596 - Syntipede X43 - Installed Over Aggregate Base with Bender Board
download:view:
1437-595 - Syntipede X43 - Installed Over Aggregate Base
download:view:
1437-594 - Synfescue 100 - Installed Over Aggregate Base with Bender Board
download:view:
1437-593 - Synfescue 100 - Installed Over Aggregate Base
download:view:
1437-592 - Synfescue 80 - Installed Over Aggregate Base with Bender Board
download:view:
1437-591 - Synfescue 80 - Installed Over Aggregate Base
download:view:
1437-590 - Synaugustine 847 - Installed Over Aggregate Base with Bender Board
download:view:
1437-589 - Synaugustine 847 - Installed Over Aggregate Base
download:view:
1437-588 - Synlawn Synpour: Typical Cross Section Play Surface at Synlawn Mound
download:view:
1437-587 - Synlawn Synpour: Typical Cross Section Synpour at Synlawn
download:view:
1437-586 - Synlawn Synpour: Typical Cross Section Synpour to Curb or Walkway or at Grass
download:view:
1437-584 - Synlawn Synpour: Typical Cross Section Synpour
download:view:
1437-585 - Synlawn Synpour: Typical Cross Section Synpour Extended and Rolled Down Edge
download:view:
1437-583 - Synlawn Synpour: Typical Cross Section New Synpour at Existing Poured in Place Installation
download:view:
1437-582 - Synlawn Typical Play Area Detail
download:view:
1437-581 - Synlawn Typical Play Mound Detail
download:view:
1437-580 - Synalwn Typical Park or Playground Detail with Drainage Details
download:view:
1437-578 - Synlawn to Turndown 90 Degrees to Sod to Synlawn Transition Min. 1 ft. Depth
download:view:
1437-576 - Artificial Turf to Continue Under EWF Min. 3 ft. Turndown Edge Min. 1 ft. Depth into Subgrade
download:view:
1437-575 - Artificial Turf to Pip Surfacing
download:view:
1437-574 - Synlawn Putting Green to Natural Grass Transition
download:view:
1437-573a - Synsport - Installed Over Aggregate Base with Bender Board
download:view:
1437-573 - Synsport - Installed Over Aggregate Base
download:view:
1437-572a - Synfescue 70 - Installed Over Aggregate Base with Bender Board
download:view:
1437-572 - Synfescue 70 - Installed Over Aggregate Base
download:view:
1437-570a - Synfescue 60 - Installed Over Aggregate Base with Bender Board
download:view:
1437-570 - Synfescue 60 - Installed Over Aggregate Base
download:view:
1437-569a - Syntipede 243 - Installed Over Aggregate Base with Bender Board
download:view:
1437-569 - Syntipede 321 - Installed Over Aggregate Base
download:view:
1437-568a - Syntipede 243 - Installed Over Aggregate Base with Bender Board
download:view:
1437-568 - Syntipede 243 - Installed Over Aggregate Base
download:view:
1437-567a - Synblue X48 - Installed Over Aggregate Base with Bender Board
download:view:
1437-567 - Synblue 348 - Installed Over Aggregate Base
download:view:
1437-566a - Synblue 348 - Installed Over Aggregate Base with Bender Board
download:view:
1437-566 - Synblue 348 - Installed Over Aggregate Base
download:view:
1437-565 - Synmeadow X47 - Installed Over Aggregate Base
download:view:
1437-564 - Synmeadow X47 - Installed Over Aggregate Base with Bender Board
download:view:
1437-563 - Synlawn Roofdeck System Panel to Fibergrate Panel System
download:view:
1437-562 - Synlawn Roofdeck System Panel to Paver on Pedestal Using Z Bracket
download:view:
1437-561 - Synlawn Roofdeck System with Heavy Guard and Synlawn Roofdeck Panels
download:view:
1437-560 - Synlawn Roofdeck System On Foam Pad Aggregate with Perimeter Board
download:view:
1437-559 - Synlawn Roofdeck System Over Aggregate with Perimeter Board
download:view:
1437-558 - Synlawn Class A Fire Roofdeck System
download:view:
1437-482 - Synlawn Grass Installed Over Aggregate Base
download:view:
1437-476 - Synlawn Shot Stopper System - Installed Over Stone Base
download:view:
1437-474 - Synlawn Play Premium with 2" Fall Pad Nailed to Perimeter Board
download:view:
1437-473 - Synlawn Play Platinum with 2" Fall Pad Nailed to Perimeter Board
download:view:
1437-465 - Synlawn High Use Pet Area Standard Installation Detail, CDN
download:view:
1437-464 - Synlawn with Stakes Screwed to Nailer Board, CDN
download:view:
1437-463 - Synlawn with Stakes Screwed to Nailer Board, USA
download:view:
1437-460 - Synlawn with 2" Fall Pad with Nailer Board and Curbing, CDN
download:view:
1437-459 - Synlawn with 2" Fall Pad with Nailer Board and Curbing, USA
download:view:
1437-458 - Synlawn with 2" Fall Pad Nailed to Perimeter Board, CDN
download:view:
1437-457 - Synlawn with 2" Fall Pad Nailed to Perimeter Board, USA
download:view:
1437-454a - Synzoysia X49 - Installed Over Aggregate Base with Bender Board
download:view:
1437-454 - Synzoysia X49 - Installed Over Aggregate Base
download:view:
1437-453a - Synblue 949 - Installed Over Aggregate Base with Bender Board
download:view:
1437-453 - Synblue 949 - Installed Over Aggregate Base
download:view:
1437-452a - Synaugustine 547 - Installed Over Aggregate Base with Bender Board
download:view:
1437-452 - Synaugustine 547 - Installed Over Aggregate Base
download:view:
1437-448 - Syntipede 343 - Installed Over Aggregate Base with Bender Board
download:view:
1437-446 - Synfescue 343 - Installed Over Aggregate Base with Bender Board
download:view:
1437-444 - Synaugustine 347 - Installed Over Aggregate Base with Bender Board
download:view:
1437-443 - Synaugustine X47 - Installed Over Aggregate Base
download:view:
1437-440a - Synaugustine 347 - Installed Over Aggregate Base with Bender Board
download:view:
1437-440 - Synaugustine 347 - Installed Over Aggregate Base
download:view:
1437-439a - Synlawn Tee Strike Installation, USA
download:view:
1437-439 - Synlawn Tee Strike Installation, USA
download:view:
1437-420 - Synlawn Track Turf
download:view:
1437-418 - Synlawn Speed Turf
download:view:
1437-407a - Synlawn with Concrete Base Detail
download:view:
1437-407 - Synlawn with Concrete Base Detail
download:view:
1437-313 - Synlawn Pet Premium - Installed Over Aggregate Base
download:view:
1437-312 - Synlawn Pet Platinum - Installed Over Aggregate Base
download:view:
1437-304a - Synrye 200 - Installed Over Aggregate Base with Bender Board
download:view:
1437-304 - Synrye 200 - Installed Over Aggregate Base
download:view:
1437-271 - Synlawn Installed Over Aggregate Base and Rodent Control Wire Mesh
download:view:
1437-270 - Synlawn Seamed with Approved Seaming Cloth and Adhesive
download:view:
1437-267 - Synlawn Installed Over Graduated Aggregate Base
download:view:
1437-266 - Synlawn Playground System Installation Detail with Graduated Drainage Base
download:view:
1437-258 - Synlawn Installed Between Driveway Pavers
download:view:
1437-256 - Synlawn Golf Cup Assembly Utilizing 10" Sleeve
download:view:
1437-235 - Synlawn Installed Over Wood Roofing Materials and Sleepers
download:view:
1437-234 - Synlawn Installed Over Concrete or Concrete Pavers
download:view:
1437-231 - Synlawn Adhered to Concrete/Asphalt
download:view:
1437-230 - Synlawn Installed Over Aggregate Base Between Curbing, Utilizing Nailer Boards
download:view:
1437-229 - Synlawn Installation with ADA Compliant Custom Edging
download:view:
1437-225 - Syntipede 343 - Installed Over Aggregate Base
download:view:
1437-202 - Synfescue 343 - Installed Over Aggregate Base
download:view:
Specifications for SYNLawn Golf
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for SYNLawn Golf
Videos for SYNLawn Golf
Synlawn video of The History of SYNLawn — Celebrating Our 20th Anniversary
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Homeowner Builds Par-3 Hole Inspired by Famed Golf Course
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Bringing Green Spaces to California — Olympus Park
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Water Conservation for your Business with SYNLawn artificial grass
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Dustin 'The Diamond' Poirier trains with SYNLawn artificial grass
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Homeowners save money, save time, save water with SYNLawn artificial grass
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn EnviroLoc+ Safe Clean Green Artificial Grass Technology
2023-08-28T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Fire Safety Benefits of SYNLawn Artificial Grass
2023-08-28T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of If the backing's NOT Green, it's NOT SYNLawn
2023-08-28T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Only SYNLawn has EnviroLoc™ Backing
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Only SYNLawn has Green Soy backing
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn's Green Backing and Certification Assurance
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Child Safe and Earth Friendly Playgrounds by SYNLawn
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn sustainable artificial grass
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn & U.S. Soy - A Winning Combination
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Building with U.S. Soy - Landscaping with SYNLawn
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Life is Good with SYNLawn
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Is your backyard ready for greatness?
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn's EnviroLoc™ Backing System Drainage Advantage
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information