Rated 5 based on 1 product reviews
Synlawn

Artificial Grass

CONTACT INFO
EMAIL
Request for informationSynlawn Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

SYNPro Boccecart-plus

SYNLawn's SYNPro Bocce is a premier system that uses a concrete base over aggregate to create a uniform texturized nylon surface with a proper one-degree pitch for drainage. The turf is spot glued using approved commercial adhesives and can be completed with a variety of bumper board options, such as bender board and poured concrete curbing.

Performance Bocce Systems
Bocce's rise in popularity over the years is based on its social nature and ease of play. Unlike other sports, Bocce requires little in the way of equipment and appeals to all ages. SYNLawn's SYNPro Bocce offers advantages over traditional oyster shell surfacing, without sacrificing performance. Bocce surfaces can be incorporated easily into many designs, including Independent and Senior Living properties as well as multi-family developments.

Consistent True Ball-Roll and Minimal Bounce without sacrificing performance

Bocce Ball Court Systems using SYNPro Bocce artificial grass offers a tremendous advantage over traditional playing surfaces (like crushed stone, oyster shells, and sand) without sacrificing performance.

SYNPro Bocce Turf is dust-free and offers consistent ball roll with excellent drainage for maximum playtime, even after a good rain.

  • Ideal surface for bocce courts

  • Consistent ball-roll performance

  • Tough, heavy-duty construction for durability

  • 100% Nylon with HeatBlock™ Technology

  • UV stabilized yarns to resist fading from the sun

  • Color-fast yarns that stay vibrant and bright

  • Stain resistant


CAD Drawings for SYNPro Bocce
1437-608 - Synpro 80 - Installed Over Aggregate Base with Bender Board
download:view:
1437-607 - Synpro 70 - Installed Over Aggregate Base with Bender Board
download:view:
1437-606 - Synpro 60 - Installed Over Aggregate Base with Bender Board
download:view:
1437-612 - Synlawn Bocce Ball with Concrete Base
download:view:
1437-611 - Synlawn Bocce Ball Court Detail
download:view:
Specifications for SYNPro Bocce
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for SYNPro Bocce
Videos for SYNPro Bocce
Synlawn video of Homeowners save money, save time, save water with SYNLawn artificial grass
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Water Conservation for your Business with SYNLawn artificial grass
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Dustin 'The Diamond' Poirier trains with SYNLawn artificial grass
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn EnviroLoc+ Safe Clean Green Artificial Grass Technology
2023-08-28T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Homeowner Builds Par-3 Hole Inspired by Famed Golf Course
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of The History of SYNLawn — Celebrating Our 20th Anniversary
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Bringing Green Spaces to California — Olympus Park
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Child Safe and Earth Friendly Playgrounds by SYNLawn
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Fire Safety Benefits of SYNLawn Artificial Grass
2023-08-28T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn's Green Backing and Certification Assurance
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Building with U.S. Soy - Landscaping with SYNLawn
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of If the backing's NOT Green, it's NOT SYNLawn
2023-08-28T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn & U.S. Soy - A Winning Combination
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Only SYNLawn has EnviroLoc™ Backing
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn sustainable artificial grass
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Only SYNLawn has Green Soy backing
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn's EnviroLoc™ Backing System Drainage Advantage
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Is your backyard ready for greatness?
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Life is Good with SYNLawn
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information