Rated 5 based on 1 product reviews
EcoStar LLC

Synthetic Roofing

CONTACT INFO
EMAIL
Request for informationEcoStar LLC Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Pinterest icon

EcoStar's Majestic Niagara Slate is a natural-looking, 5/8" thick, synthetic slate roofing tile produced in 12" and 14" widths. This design consumes less raw material, reduces roof load by up to 20% and lowers installation labor by 30%.

  • Manufactured with 80% post-industrial recycled rubber and plastics

  • 11 standard color options

  • 50-Year Limited Material Warranty or 50-year Gold Star Labor & Material Warranty available

  • UL listed Class C fire resistance (UL 790)

  • Wind resistance to 110 mph (ASTM D3161, TAS 100)

  • UL Class 4 impact resistance (UL 2218)


Majestic Niagara Slate Cut Sheet

- Hide Gallery
Synthetic Slate Roofing

Synthetic Slate Roofing  

Majestic Niagara Slate  
1

Revit BIM Files for Synthetic Slate Roofing - Majestic Niagara Slate

Composite Roof Tile: EcoStar

Composite Roof Tile: EcoStar

Specifications for Synthetic Slate Roofing - Majestic Niagara Slate
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Synthetic Slate Roofing - Majestic Niagara Slate
Videos for Synthetic Slate Roofing - Majestic Niagara Slate
EcoStar LLC video of EcoStar Roof Featured on Western New York Home
2017-09-21T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of EcoStar Niagara Slate Featured on Nebraska Home
2017-09-20T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of EcoStar Featured on Historic Church in Upstate New York
2017-09-21T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of EcoStar Aspen Blend Featured on Iowa Residence
2017-09-21T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of EcoStar Featured on Commercial Building
2017-09-21T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of EcoStar Featured on Washington Residence
2017-09-21T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of EcoStar Roof on Commercial Building in Virginia
2017-09-21T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of EcoStar Featured on Historic Building in Ohio
2017-09-21T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of EcoStar Featured on Historic Building in Washington, IA
2017-09-21T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of EcoStar Mohican Lodge
2017-09-21T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of Aspen Blend Roof In Black River Falls, WI
2017-09-21T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of EcoStar Installation Instructions
2020-08-07T00:00:00+00:00Z
(EcoStar LLC)request for information