Rated 5 based on 1 product reviews
American Playground & Recreation Company

Playground Structures & Equipment

CONTACT INFO
47061 Charlotte Ct.
Sioux Falls, SD 57108
Phone: 605-401-4250
EMAIL
Request for informationAmerican Playground & Recreation Company Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Pinterest icon
LinkedIn icon

Product Details:

  • Model Number: BA898G

  • Safe Play Area at 10′: 96″

  • Glass Backboard Size: 42″ x 72″

  • Breakaway Rim: BA3180S

  • Beam Size: 4″ Sq.

  • Ballast Weight: 1000#

  • Total Weight: 2350#

  • Padded Base Dimension: 40″(w) x 74″(l)

  • Total 8″ (d) x 2″ (w) Wheels: 2 (F), 4 (R)

  • Stored Dimensions: 76″(w) x 160″(l) x 78″(h)

  • Beam Padding Included

  • Rear Hold Down Included

  • Deadlock Device Included

  • Backboard Padding: 17 colors

  • Front Base Padding (16 colors): 2″ Thick Premium Sewn 4″ on FIBA Models

  • Base Color: Bright White

  • Front Levelers: Automatic

  • Floor Load Transport: 450# (F); 725# (R)

  • Floor Load Playing: 700# (F); 475# (R)

  • Min. Required Floor Space Outside Court: 130″*


- Hide Gallery
T-Rex® Competition

Specifications for T-Rex® Competition
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for T-Rex® Competition
Videos for T-Rex® Competition
American Playground & Recreation Company video of Crazy Horse Park
2024-02-13T00:00:00+00:00Z
(American Playground & Recreation Company)request for information
American Playground & Recreation Company video of Hayward Park
2024-02-13T00:00:00+00:00Z
(American Playground & Recreation Company)request for information
American Playground & Recreation Company video of Watertown Turf
2024-02-13T00:00:00+00:00Z
(American Playground & Recreation Company)request for information