Rated 5 based on 1 product reviews
Pellerin Milnor Corp.

Commercial Laundry Machinery

CONTACT INFO
700 Jackson St.
Kenner, LA 70062
Toll Free: 800-469-8780
Phone: 504-467-9591
EMAIL
Request for informationPellerin Milnor Corp. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

The T Series washer-extractors are equipped with the E-P Express® control, RinSave® water saver software, standard stainless steel skirting, streamlined door design, and easy-to-use door handle. The latest design features a continuously welded frame with fewer bolt holes required and smaller footprint. 
 

  30015 T6X - 40 lb.

  30022 T6X - 60 lb.*

 

*Energy Star's definition of a commercial clothes washer is a capacity up to 8.0cf3. These models exceed this capacity and are therefore outside of the scope of Energy Star.

 

- Hide Gallery
T Series Washer-Extractors

Revit BIM Files for T Series Washer-Extractors

Commercial Laundry: Washers: 40lb Capacity: 30015T6X

Commercial Laundry: Washers: 60lb Capacity: 30022T6X

CAD Drawings for T Series Washer-Extractors
30015 T6X 40 lb. capacity rigid-mount
download:view:
30022 T6X 60 lb. capacity rigid-mount
download:view:
Specifications for T Series Washer-Extractors
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for T Series Washer-Extractors
11 23 00
BusinessApplication
Building Construction Specifications
Catalogs for T Series Washer-Extractors
Videos for T Series Washer-Extractors
Pellerin Milnor Corp. video of SpecWizard from Pellerin
2015-03-03T00:00:00+00:00Z
(Pellerin Milnor Corp.)request for information