Rated 5 based on 1 product reviews
Synlawn

Artificial Grass

CONTACT INFO
EMAIL
Request for informationSynlawn Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Tee Strikecart-plus

This artificial tee-line grass is so dense it easily supports a standard golf tee for a natural, true-to-life feel allowing golfers to swing on a surface that won't grab the club-head. The durable nylon construction offers unmatched performance over PE with a quick ROI for golf facilities.

A few Swings, and you'll see why Country Clubs and Many of the Game's top Golfers use Synlawn tee Strike at Their Driving Range Facilities.
At a staggering 120 ounces, SYNLawn Tee Strike is made of a full 1-inch thick of texturized nylon grass fibers for excellent resiliency with incredible forgiveness. This artificial tee-line grass is so dense it easily supports a standard golf tee for natural true-to-life feel golfers can easily appreciate.

Tee Strike Features:

  • Recommended for commercial driving ranges, country clubs and golf practice facility tee-line areas.

  • Environmentally Friendly Plant-based EnviroLoc+™ backing system replaces up to 60% of petroleum based polyol with renewable soybeans.

  • No infill required, with no messy black rubber crumbs which greatly reduces maintenance

  • Superior Resiliency with 100% Nylon Fibers

  • Tough, heavy-duty construction for durability

  • Color-fast yarns that stay vibrant and bright

  • Stain resistant


CAD Drawings for Tee Strike
1437-141 - Synlawn Tee Strike - Installed Over Aggregate Base
download:view:
1437-439a - Synlawn Tee Strike Installation, USA
download:view:
1437-439 - Synlawn Tee Strike Installation, USA
download:view:
Specifications for Tee Strike
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Tee Strike
Videos for Tee Strike
Synlawn video of Homeowners save money, save time, save water with SYNLawn artificial grass
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Water Conservation for your Business with SYNLawn artificial grass
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Dustin 'The Diamond' Poirier trains with SYNLawn artificial grass
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn EnviroLoc+ Safe Clean Green Artificial Grass Technology
2023-08-28T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Homeowner Builds Par-3 Hole Inspired by Famed Golf Course
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of The History of SYNLawn — Celebrating Our 20th Anniversary
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Bringing Green Spaces to California — Olympus Park
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Child Safe and Earth Friendly Playgrounds by SYNLawn
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Fire Safety Benefits of SYNLawn Artificial Grass
2023-08-28T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn's Green Backing and Certification Assurance
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Building with U.S. Soy - Landscaping with SYNLawn
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of If the backing's NOT Green, it's NOT SYNLawn
2023-08-28T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn & U.S. Soy - A Winning Combination
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Only SYNLawn has EnviroLoc™ Backing
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn sustainable artificial grass
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Only SYNLawn has Green Soy backing
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn's EnviroLoc™ Backing System Drainage Advantage
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Is your backyard ready for greatness?
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Life is Good with SYNLawn
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information