Rated 5 based on 1 product reviews
Da-Lite, a brand of Legrand | AV

Projection Screens and Screen Surfaces

CONTACT INFO
EMAIL
Request for informationDa-Lite, a brand of Legrand | AV Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Tensioned Advantage Seriescart-plus

The Tensioned Advantage® ceiling recessed electric screen series is designed with ceiling trim in place, to conceal the rough opening eliminating the need to complete additional trim work once the screen is installed.

Its two-stage installation option affords the screen case to be installed during the rough-in construction stage, and the screen surface assembly during the finishing stage.

Sliding installation brackets allow mounting flexibility for easy attachment of the screen housing to the structure above the drop ceiling.

Tensioned Advantage with SightLine™

Da-Lite's new cable drop feature, SightLine, available with the tried-and-true Tensioned Advantage (up to 177" Diagonal 16:9 and up to 182" Diagonal 16:10) electric screen, gives the impression of a floating screen. A suspension system in its single roller design features 3 or 4 thin cables eliminating the need for black drop – the black border above the projection screen. While the market is accustomed to specifying drop distance upon ordering, now vertical placement of the screen can be variable as the cables accommodate a range of drop distances up to 70" (standard) or 10' (option) between the ceiling and the top of the screen – making ordering a snap. What's more, this feature creates usable space above the viewing area to preserve architectural interests and provides the opportunity for camera/speaker placement. Enhanced aesthetics, painless ordering, smooth installation and future proofing for height adjustability – this is the fine line between status quo and jaw drop.

21:9 Ultrawide Format

The Tensioned Advantage with SightLine is now available in 21:9 Ultrawide Format part numbers. Ultrawide format is quickly becoming the standard for displaying hybrid video conferencing solutions, where all attendees, whether they are in person or virtual, are equitably seen and heard.

Screen surface selection Calculator
Screen Designer
Design Center


CAD Drawings for Tensioned Advantage Series
TensAdvantage - 240D - 144x192va
download:view:
TensAdvantage - 210D - 126x168va
download:view:
TensAdvantage - 200D - 120x160VA
download:view:
TensAdvantage - 150D - 87x116VA
download:view:
TensAdvantage - 120D - 69x92VA
download:view:
TensAdvantage - 180D - 108x144VA
download:view:
TensAdvantage - 220D - 132x176va
download:view:
TensAdvantage - 202D - 99x176va
download:view:
TensAdvantage - 119D - 58x104VA
download:view:
TensAdvantage - 159D - 78x139VA
download:view:
TensAdvantage - 133D - 65x116VA
download:view:
TensAdvantage - 110D - 54x96VA
download:view:
TensAdvantage - 100D - 60x80VA
download:view:
TensAdvantage - 137D - 72 - 5X116VA
download:view:
TensAdvantage - 208D - 110x176va
download:view:
TensAdvantage - 189D - 100X160VA
download:view:
TensAdvantage - 220D - 108x192va
download:view:
TensAdvantage - 184D - 90X160VA
download:view:
TensAdvantage - 164D - 87X139VA
download:view:
TensAdvantage - 130D - 69X110VA
download:view:
TensAdvantage - 106D - 52x92VA
download:view:
TensAdvantage - 109D - 57 - 5X92VA
download:view:
TensAdvantage - 123D - 65X104VA
download:view:
TensAdvantage - 113D - 60X96VA
download:view:
TensAdvantage - 84D - 50 - 5x67VA
download:view:
TensAdvantage - 92D - 45x80VA
download:view:
TensAdvantage - 72D - 43x57VA
download:view:
TensAdvantage - 283D - 150x240va
download:view:
TensAdvantage - 255D - 135x216va
download:view:
TensAdvantage - 226D - 120x192va
download:view:
TensAdvantage - 298D - 146x260va
download:view:
TensAdvantage - 275D - 135x240va
download:view:
TensAdvantage - 247D - 121x216va
download:view:
TensAdvantage - 270D - 162x216va
download:view:
TensAdvantage - 94D - 50X80VA
download:view:
Specifications for Tensioned Advantage Series
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Tensioned Advantage Series
Videos for Tensioned Advantage Series
Da-Lite, a brand of Legrand | AV video of Built-In Low Voltage Control Installation and Adjustment
2024-04-02T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Tensioned Advantage and Advantage with SightLine
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Four Winds Casino Case Study
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Parallax Comparison
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Cleaning your Da-Lite Screen
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Cosmopolitan Electrol
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Contour Electrol
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Cinema Contour
2024-04-02T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Tensioned Advantage with SightLine Cable Drop Levels-Up Customer Experience in Microbrewery
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Wireline Screen | Village Presbyterian Church Case Study
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Design Center Project
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Snap
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Fast-Fold Deluxe Screen System - New Wheel and Keyway
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Designer Contour Manual with CSR
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Fast-Fold Deluxe Screen System
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Designer Contour with IR
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Flex Plex Installation
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of HD Progressive Promo
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Flex Plex Promo
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Floor Model C
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information