Rated 5 based on 1 product reviews
Da-Lite, a brand of Legrand | AV

Projection Screens and Screen Surfaces

CONTACT INFO
EMAIL
Request for informationDa-Lite, a brand of Legrand | AV Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

The Tensioned Designer Contour® Electrol® is a ceiling or wall-mounted electric screen offering simple installation with the benefit of a smaller housing. A variety of finishes and options make this a seamless addition to any room.

With all the benefits of an electric screen but the flexibility of wire-free installation, there's an alternative for challenging wired screen installations. The standard Agility™ Battery Motor with the Tensioned Designer Contour, available in diagonals up to 110" in 16:9 HDTV format and 113" in 16:10 Wide format, is ideal for no-fuss installations or where flexibility is required to retrofit historic buildings or environments when wiring electricity becomes project prohibitive.

This screen features a lithium-ion battery, lasting over 200 cycles on a single charge via micro USB port, with wireless handheld remote operation and up to 16K-ready screen surfaces. Realize cost savings immediately as it's operational out of the box - requiring no wiring or electrician.

WiFi Bridge allows for wireless connection to a mobile app where the screen can be controlled up and down as well as battery life indication. Additionally, the accessory allows for control through a third-party device.

PoE 5V micro USB adapter accessory keeps the battery charged between uses. Connect when needed, or leave connected for maintenance free operation.

Key Features:

  • Smaller case size - 4 5/8" high X 4 3/32" deep

  • Standard black backing retains projected brightness

  • Seamless surfaces

  • Standard white powder-coated aluminum finish; available in black upon request

  • Standard lithium-ion battery motor




Screen surface selection Calculator
Screen Designer
Design Center

- Hide Gallery
Tensioned Designer Contour Electrol

Tensioned Designer Contour Electrol  

1

Catalogs for Tensioned Designer Contour Electrol
Videos for Tensioned Designer Contour Electrol
Da-Lite, a brand of Legrand | AV video of Built-In Low Voltage Control Installation and Adjustment
2024-04-02T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Cleaning your Da-Lite Screen
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Cosmopolitan Electrol
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Contour Electrol
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Cinema Contour
2024-04-02T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Tensioned Advantage with SightLine Cable Drop Levels-Up Customer Experience in Microbrewery
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Wireline Screen | Village Presbyterian Church Case Study
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Tensioned Advantage and Advantage with SightLine
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Four Winds Casino Case Study
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Parallax Comparison
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Design Center Project
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Snap
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Designer Contour Manual with CSR
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Designer Contour with IR
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Fast-Fold Deluxe Screen System - New Wheel and Keyway
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Fast-Fold Deluxe Screen System
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Flex Plex Installation
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of HD Progressive Promo
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Flex Plex Promo
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Floor Model C
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information