Rated 5 based on 1 product reviews
Shure Mfg. Corp.

Security Drawers and Pass-Thru Products

CONTACT INFO
EMAIL
Request for informationShure Mfg. Corp. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon

T-Wall Series Drawers are an ideal solution for pharmacies, convenience stores, correctional facilities, law enforcement, financial facilities, fast food Restaurants and government facilities.

Features: 

  • Economical Security Solution For Cashier And Ticket Windows, Administrative, Retail And Convenience Store Environments, Outdoor Payment Kiosks And Other Point-Of-Sale Contacts

  • Suitable For Walk-Up / Drive-Thru Applications In Interior And Exterior Environments

  • Designed With An Extending Tray Housing For Installation Through Walls, In Counter Tops With A Window Above, In Kiosks Or Through Other Window Arrangements

  • Full-Length Removable Deal Tray For Document, Cash, Credit And Smaller Transactions

  • Removing The Deal Tray Allows For Large Items To Be Transferred Through The Drawer

  • Designed For Installation In Up To 4 1/2" Thick Walls

  • Removable Deal Tray Insert With A Curved Interior For Easy Coin And Currency Removal

  • UL® Level 3 Bullet Resistant Faceplate Insert

 

- Hide Gallery
Thru-Wall Transaction Drawer - Extends 11"

Revit BIM Files for Thru-Wall Transaction Drawer - Extends 11" - Model SPT350

Security Drawers: ShureSAFE SPT350

CAD Drawings for Thru-Wall Transaction Drawer - Extends 11" - Model SPT350
Model SPT350 Drive Thru Cash Drawer
download:view:
Specifications for Thru-Wall Transaction Drawer - Extends 11" - Model SPT350
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Thru-Wall Transaction Drawer - Extends 11" - Model SPT350
Videos for Thru-Wall Transaction Drawer - Extends 11" - Model SPT350
Shure Mfg. Corp. video of Experience the Shure Difference
2020-01-28T00:00:00+00:00Z
(Shure Mfg. Corp.)request for information