H Window's Timber Curtain Wall is a convergence of nature's beauty and architectural ingenuity. Crafted from high quality engineered timber, our curtain wall provides expansive views with warmth and elegance. This innovative technology utilizes timber's high insulative properties and low embodied carbon to create glass facades with maximum visual effect and minimal environmental impact.
Fully-Engineered System
With their engineering and fabrication expertise, H Window is well equipped to co-create unique facade elements for truly remarkable architectural projects. Their team of in-house engineers and architects work closely with design teams to provide rigorous engineering and detail coordination ensuring the system is fully integrated with the buildings architectural and structural design.
Fabricated Facade
Construction efficiency is accomplished because the Timber Curtain Wall is manufactured in a climate-controlled facility and arrives at project sites ready for assembly with pre-cut mullions; pre-attached connection brackets, screw splines, and glass supports; pre-loaded gaskets, and pre-drilled mounting holes. Vertical and horizontal curtain wall mullions are connected using concealed brackets for a simple, modular installation process.
Thermal Superiority
The unrivalled thermal energy performance of our timber curtain wall is achieved using the inherent insulative properties of wood materials as well as an extremely air-tight seal formed by the high quality dry-glazed gaskets. The system is vented and drained ensuring this thermal performance lasts the test of time.
Timber Mullions
Interior wood frames are available in a variety of engineered hardwood and softwood species including Forest Stewardship Council© certified materials. All wood materials are kiln dried and preservative treated to prevent deterioration. Applied prior to assembly, our three-coat factory finish options include standard and custom paints, stains, and clearcoats.
Bamboo Mullions
The Timber Curtain Wall is also offered in Bamboo- one of the most rapidly renewable resources on the planet. Bamboo is available in standard and custom stain finishes.
Exterior Finish Options
Three finish options are available for our extruded aluminum profiles:
Powder Coating, our most common finish, is highly durable in all environments. Select from our stock colors or custom colors
2.Anodized Finish gives any commercial or residential project a timeless metallic aesthetic ranging from bright clear to deep blac
Kynar® PVDF Coatings are exceptional for their ability to retain color and gloss while keeping windows looking vibrant








