Rated 5 based on 1 product reviews
AZEK Building Products, Inc.

Decking, Trim, Siding & Moulding

CONTACT INFO
1330 W. Fulton St.
Chicago, IL 60607
Toll Free: 877-ASK-AZEK
Phone:
EMAIL
Request for informationAZEK Building Products, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon

AZEK Cladding delivers the full aesthetic experience of wood without the laborious, costly, and constant upkeep required with traditional lumber. Our one-of-a-kind capped polymer boards achieve a realistic wood look that lasts - that's why we back them with industry-leading warranties for both commercial and residential buildings. AZEK® Capped Polymer Cladding offers a wide range of color options, multiple board widths and offers both tongue-and-groove (closed-joint) and square shoulder boards (open-joint). With AZEK Cladding, you lock in exclusive application options for your uniquely beautiful design. It also provides top-rated fire resistance.

Fire Ratings:

  1. Ignition Resistant Designation

  2. Class A Flame Spread Rating

  3. WUI Compliance

Learn more about fire ratings


Request Product Samples, Click Here

Talk to Timbertech

- Hide Gallery
TimberTech Open and Closed Joint Cladding

TimberTech Open and Closed Joint Cladding  

1

Revit BIM Files for TimberTech Open and Closed Joint Cladding

Trim: Open Joint Cladding Details

Catalogs for TimberTech Open and Closed Joint Cladding
Videos for TimberTech Open and Closed Joint Cladding
AZEK Building Products, Inc. video of AZEK Bench and Planter Kit Installation
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of AZEK Building Products SpecWizard for Cellular PVC Fabrications
2017-10-10T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of AZEK Column Wrap Installation
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of AZEK In-Deck Storage Kit Installation
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of AZEK Porch Installation
2016-07-13T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of AZEK Rail Installation
2016-07-13T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of AZEK Stair Rail Installation
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of TimberTech Decking Installation using CONCEALoc Hidden Fastener
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of TimberTech FUSIONLoc™ Hidden Fastening Installation
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of TimberTech Fascia Installation with TOPLoc Face Fasteners
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of TimberTech Lighting Installation
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of TimberTech RadianceRail
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of TimberTech RadianceRail Express
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information