X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Industrial Coatings, Tapes, Adhesives, Sealants
CONTACT INFO
375 University Ave.
Westwood
, MA
02090
Phone:
781-750-0525
chasecorp.com
EMAIL
Request for information
Chase Corporation
Contact Us / RFI
DOWNLOADS
Specs
Certificates
Data Sheets
PRODUCT SELECTION RESOURCES
Catalogs
Videos
Projects
Webinars
News
Green Reports
SOCIAL
WARRANTY
Click Here for CIM Warranties Information
Chase Corporation
>
PRODUCT
>
Trace-Safe® Direct Burial RT 1800W Series
Trace-Safe® Direct Burial RT 1800W Series
Packaged in 2,500 ft. lengths; 18 Reels/Skid
- Hide Gallery
Catalogs
Videos
Data Sheets
Catalogs for Trace-Safe® Direct Burial RT 1800W Series
Videos for Trace-Safe® Direct Burial RT 1800W Series
Chase Corporation video of MULEGLIDE, cable-pulling lubricant from the makers of MULETAPE
2025-09-15T00:00:00+00:00Z
MULEGLIDE, cable-pulling lubricant from the makers of MULETAPE
(Chase Corporation)
request for information
Chase Corporation video of How to Join a TST Trace-Safe Wire To a Mainline Lateral Wire
2025-09-15T00:00:00+00:00Z
How to Join a TST Trace-Safe Wire To a Mainline Lateral Wire
(Chase Corporation)
request for information
Chase Corporation video of How to Connect Two RT Trace-Safe Wires End-to-End
2025-09-15T00:00:00+00:00Z
How to Connect Two RT Trace-Safe Wires End-to-End
(Chase Corporation)
request for information
Chase Corporation video of Introducing MULEGLIDE, from the makers of MULETAPE
2025-09-15T00:00:00+00:00Z
Introducing MULEGLIDE, from the makers of MULETAPE
(Chase Corporation)
request for information
Chase Corporation video of Installing TraceSafe Universal Connectors
2025-09-15T00:00:00+00:00Z
Installing TraceSafe Universal Connectors
(Chase Corporation)
request for information
Chase Corporation video of Use Muletape® to avoid getting burned
2025-09-15T00:00:00+00:00Z
Use Muletape® to avoid getting burned
(Chase Corporation)
request for information
Chase Corporation video of Trace Safe Tracer Wire from NEPTCO® and Lightning Strike Test 1
2025-09-15T00:00:00+00:00Z
Trace Safe Tracer Wire from NEPTCO® and Lightning Strike Test 1
(Chase Corporation)
request for information
Chase Corporation video of How to Splice an RT 1800 Trace-Safe Wire to a 12 AWG Network"
2025-09-15T00:00:00+00:00Z
How to Splice an RT 1800 Trace-Safe Wire to a 12 AWG Network"
(Chase Corporation)
request for information
Chase Corporation video of Using the Trace Safe System for Horizontal Directional Drilling
2025-09-15T00:00:00+00:00Z
Using the Trace Safe System for Horizontal Directional Drilling
(Chase Corporation)
request for information
Chase Corporation video of Neptco Trace-Safe® Tracer Wire Live Demo Event
2025-09-15T00:00:00+00:00Z
Neptco Trace-Safe® Tracer Wire Live Demo Event
(Chase Corporation)
request for information
Chase Corporation video of Things to know when locating Trace-Safe
2025-09-15T00:00:00+00:00Z
Things to know when locating Trace-Safe
(Chase Corporation)
request for information
Chase Corporation video of Using Trace Safe on the Hardest Terrain
2025-09-15T00:00:00+00:00Z
Using Trace Safe on the Hardest Terrain
(Chase Corporation)
request for information
Chase Corporation video of Trace Safe horizontal drilling RT1800
2025-09-15T00:00:00+00:00Z
Trace Safe horizontal drilling RT1800
(Chase Corporation)
request for information
Chase Corporation video of Isolation Switch Overview
2025-09-15T00:00:00+00:00Z
Isolation Switch Overview
(Chase Corporation)
request for information
Chase Corporation video of Trace-Safe/Neptco
2025-09-15T00:00:00+00:00Z
Trace-Safe/Neptco
(Chase Corporation)
request for information
Chase Corporation video of How to Join a Main Line RT Trace-Safe with a Lateral RT Trace-Safe
2025-09-15T00:00:00+00:00Z
How to Join a Main Line RT Trace-Safe with a Lateral RT Trace-Safe
(Chase Corporation)
request for information
Datasheets for Trace-Safe® Direct Burial RT 1800W Series
Trace-Safe Universal Connectors - Tech Data Sheet
Download
request for information
Trace-Safe RT Series - Tech Data Sheet
Download
request for information