Rated 5 based on 1 product reviews
Synlawn

Artificial Grass

CONTACT INFO
2680 Abutment Rd. S. E.
Dalton, GA 30721
Toll Free: 866-796-5296
Phone:
Continuing Education Logo
EMAIL
Request for informationSynlawn Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Designed for durability and safety TrackTurf™ by SYNLawn is a non-infill turf with an energy-absorbing backing pad that reduces the risk of injury to athletes during training.

The Ideal Synthetic Surface for Athletes in Training for Track and Field, Agility, and Cross-training.
TrackTurf™ is built to withstand vigorous workouts and absorb repeated impacts, this artificial turf surface helps prevent unnecessary stress on joints and may help reduce common athletic injuries.

TrackTurf Product Features

  • 9-year manufacturer warranty.

  • 5mm rubber padding absorbs impact energy.

  • Ideal for strength and agility training.

  • Lines are tufted into the turf, eliminating seams at critical stress points.

  • Able to withstand rigorous foot traffic and wear.

  • No infill for easy maintenance and clean-up.

  • Nylon root zone for durability and reduced resistance.



Contact your local SYNLawn representative for more information on how to order custom colors.

- Hide Gallery
TrackTurf™

CAD Drawings for TrackTurf™
1437-420 - Synlawn Track Turf
download:view:
Catalogs for TrackTurf™
Videos for TrackTurf™
Synlawn video of Bringing Green Spaces to California — Olympus Park
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Building with U.S. Soy - Landscaping with SYNLawn
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Child Safe and Earth Friendly Playgrounds by SYNLawn
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Dustin 'The Diamond' Poirier trains with SYNLawn artificial grass
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Fire Safety Benefits of SYNLawn Artificial Grass
2023-08-28T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Homeowner Builds Par-3 Hole Inspired by Famed Golf Course
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Homeowners save money, save time, save water with SYNLawn artificial grass
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of If the backing's NOT Green, it's NOT SYNLawn
2023-08-28T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Is your backyard ready for greatness?
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Life is Good with SYNLawn
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Only SYNLawn has EnviroLoc™ Backing
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Only SYNLawn has Green Soy backing
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn & U.S. Soy - A Winning Combination
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn EnviroLoc+ Safe Clean Green Artificial Grass Technology
2023-08-28T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn sustainable artificial grass
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn's EnviroLoc™ Backing System Drainage Advantage
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn's Green Backing and Certification Assurance
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of The History of SYNLawn — Celebrating Our 20th Anniversary
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Water Conservation for your Business with SYNLawn artificial grass
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information