Rated 5 based on 1 product reviews
Omega Flex, Inc.

Flexible Metallic Piping

CONTACT INFO
EMAIL
Request for informationOmega Flex, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Instagram icon
LinkedIn icon

A pre-sleeved, “one-step" gas installation system for underground, rooftop, or exterior wall applications. TracPipe® PS-II can be installed under buildings, slab, roads, driveways—it's perfect for gas installations in a variety of applications where speed, reliability, and safety are paramount.

TracPipe® PS-II is constructed from OmegaFlex® standard TracPipe® Stainless Steel Flexible Gas Pipe sleeved in a fully vent-capable polyethylene sleeve. TracPipe® PS-II is supplied in standard lengths on reels or custom cut lengths. Product should be stored in an area that will not expose it to damage or outdoor elements.

TracPipe® PS-II Fittings are constructed from TracPipe® patented AutoFlare® fittings with a plastic containment coupling and 1/4" NPT vent port. Fittings assemble without special tools. Click here to view TracPipe PS-II Fittings using our Online Catalog.

Product Capabilities

  • Popular TracPipe® System product enhanced with a flexible black jacket, vented fittings, and a yellow layline for underground/other applications

  • Vented containment system for gas control safety

  • Installs in a fraction of the time to other piping materials

  • Extremely damage resistant

  • Easy to handle

  • Quick attachment fittings

  • NPT connections

  • Long lengths w/o joints

Product Applications

  • Under Buildings/Slab

  • Rooftops

  • Exterior walls

  • Pool Heaters

  • School Labs

  • Barbecues

  • Island Ranges

  • Gas Lamps/Torches

  • Stadiums

Product advantages over other materials

  • Lower installed cost

  • Shortened installation time

  • Easy to handle

  • Flexible

  • Ease of connection

  • Wide range of fittings

  • Can be installed under slab without additional protection

- Hide Gallery
TracPipe® PS-II Direct Bury, Self-Vented System

Revit BIM Files for TracPipe® PS-II Direct Bury, Self-Vented System

Wall Box: TracPipe CounterStrike: AutoFlare Wall Box Valve

Natural Gas & LP Piping System TracPipe® CounterStrike® PS-II

Pipe: Fittings: TracPipe CounterStrike: AutoFlare Coupling

Pipe: Fittings: TracPipe CounterStrike: AutoFlare Straight Fitting

Pipe: Fittings: TracPipe CounterStrike: AutoFlare Tee

Pipe: Fittings: TracPipe PS-II: Straight Fitting

Pipe: Fittings: TracPipe PS-II: Coupling

TracPipe: Manifold 2 Ports

TracPipe: Manifold 4 Ports

TracPipe: Regulator 2 PSI

TracPipe: Stub Out Appliance

TracPipe: Stub Out 90º

TracPipe: Stub Out Fireplace

TracPipe: Stub Out Meter

Pipe: Fittings: TracPipe AutoFlare Flange Fitting

Pipe: Fittings: TracPipe AutoFlare Flange with Valve

Pipe: Fittings: TracPipe CounterStrike: AutoFlare Straight Fitting Female

OmegaFlex TracPipe Revit Files

CAD Drawings for TracPipe® PS-II Direct Bury, Self-Vented System
FGP-UGF-375
download:view:
FGP-UGF-1250
download:view:
FGP-UGF-1500
download:view:
FGP-UGF-1000
download:view:
FGP-UGF-2000
download:view:
FGP-UGF-500
download:view:
FGP-UGF-750
download:view:
FGP-UGP-XXX
download:view:
Specifications for TracPipe® PS-II Direct Bury, Self-Vented System
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW