Rated 5 based on 1 product reviews
Johns Manville Building Insulations

Commercial Building Insulations

CONTACT INFO
717 17th St. P. O. Box 5108
Denver, CO 80217-5108
Toll Free: 800-654-3103
Phone: 303-978-2499
Continuing Education Logo
EMAIL
Request for informationJohns Manville Building Insulations Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Johns Manville's Trymer® 25-50 Polyisocyanurate (PIR) Insulation provides excellent thermal insulation properties and dimensional stability for a wide range of specialized applications.  Trymer 25-50 comes in bunstock and can be fabricated into a variety of shapes and sizes.  Trymer 25-50 has an ASTM E84 flame spread/smoke developed performance of < 25/50 up to 1.5" thickness which makes it ideal for applications were flammability is critical or  governed by codes.  It is the only HFC and HCC free PIR insulation to meet 25/50 flame/smoke requirements.

- Hide Gallery
Transportation

Catalogs for Transportation - Trymer® 25-50
Videos for Transportation - Trymer® 25-50
Johns Manville Building Insulations video of Cracking the Code: NFPA 285 for Wall Assemblies
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Continuous Insulation Video
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Foam Sheathing Video
2024-01-17T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Polyiso Webinar Nov. 2018
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information