Rated 5 based on 1 product reviews
PalmSHIELD

CONTACT INFO
300 E. Locust
Carter Lake, IA 51510
Phone: 531-329-4406
EMAIL
Request for informationPalmSHIELD Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
Pinterest icon

PalmSHIELD's green trellis system creates a living wall of plants that may be viewed from both sides. Our box framed panel creates an open space in between the wire webbing for plants to grow in-between, up and out the trellis, creating a beautiful natural wall of greenery. Whether you select our full framed architectural Espalier panel system or our open wire mesh Filigree system; you can complement and enhance the appearance of your building, mechanical equipment, courtyard, walkway, tennis court or other applications. Our design team will work closely with you to provide a custom one-of-a-kind green living work of art. Our living trellis architectural panels may be custom fabricated to your design, creating a unique living green fence or wall for your plants and vines to grow. All of our living green trellis screening designs easily incorporate into PalmSHIELD's engineered full framework systems or may be used as a standalone application attached to your building or structure. All of our architectural living green screen systems are fabricated using aluminum wire mesh, framework and posts to resist corrosion and the acidity created by the plants themselves. All of our green trellis systems are also powder coated, providing a beautiful and lasting coating. All of our architectural green trellis screening designs are available in any gate configuration using our Gorilla hinges and Locinox internal locking system.

FEATURES & BENEFITS

  • Custom artistic designs

  • 2 ½" – 3" panel depth to capture plants and vines.

  • Aluminum construction to avoid acidity and corrosion

  • Structural picture frame system

  • Wide variety of open mesh designs may be incorporated

POPULAR APPLICATIONS

  • Dumpsters

  • Courtyards

  • Walkways

  • Gardens

  • Patios

  • Partitions

  • HVAC Screens

  • Hot tubs

  • Generators

  • Pool equipment

  • Transformers

  • Propane tanks

  • Rooftop enclosures

- Hide Gallery
Trellis Louvers

CAD Drawings for Trellis Louvers
ESPALIER DOUBLE TRELLIS PANEL
download:view:
ESPALIER SINGLE TRELLIS PANEL
download:view:
3D ESPALIER TRELLIS PANEL - SINGLE - MESH
download:view:
ESPALIER DOUBLE MESH PANEL - - 01-01
download:view:
ESPALIER DOUBLE MESH PANEL - POST DETAIL - 01-01
download:view:
ESPALIER DOUBLE MESH PANEL - SECTION 01-01
download:view:
ESPALIER SINGLE MESH PANEL - - 01-01 (2)
download:view:
ESPALIER SINGLE MESH PANEL - POST DETAIL - 01-01
download:view:
Catalogs for Trellis Louvers
Videos for Trellis Louvers
PalmSHIELD video of Installation a PalmSHADE Sun Shade Structure
2024-08-22T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Bundle Saw at Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Custom Fabrication at PalmSHIELD, Patriot Custom Metals, & IronShield Coating
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruct Back
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruct Scale Video
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruction Test – Front Side
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of LED Backlit Artistic Laser Cut Screening: PalmSHIELD
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Mechanical Equipment Screens, Faux Concrete Screening
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Product: Faux Brick Style Mechanical Equipment Screening
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Product: Mechanical Equipment Screening, Faux Stone Panels
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Style Louver V Extrusion Facing Down
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Style Louver V Extrusion Facing Up
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Original Louver
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmSHIELD Hercules Horizontal Louver Screening System Installation
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmSHIELD's Gorilla Hinges for Gates | Manufactured by the HAAS Mini Mill
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmShield
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Patriot Custom Metals - Custom Drilling and Tapping CNC
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Patriot Custom Metals: Unique, High-Quality Metal Products!
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Plasma Table at Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Powder Coating at PalmSHIELD
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Top-Notch Fabrication: Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information