Rated 5 based on 1 product reviews
Quality Edge

Steel Siding, Roofing and Accessories

CONTACT INFO
2712 Walkent Dr.
Walker, MI 49544
Toll Free: 888-784-0878
Phone: 616-735-3833
EMAIL
Request for informationQuality Edge Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Don't compromise. TruCedar Steel Siding® delivers the architecturally inspired design options you want and the look of real wood siding without the maintenance. Invest smart with steel siding that resist fading and won't rot, peel or chip. This means you can spend decades truly loving where you live without the cost of upkeep.

  • Lap and vertical board and batten profiles feature a HD2 painted finish in high and medium color tones for a realistic wood grain look

  • 17 solid colors, 10 woodgrains, CarbonTech60™ G60 Zinc Coating on lap and vertical board and batten and

  • Kynar® 50% PVDF for solid and woodgrain colors.

  • 0.016" thick steel panels and accessories

  • Lifetime Limited Warranty

 

TruCedar Flyer

Steel Siding Warranty 

- Hide Gallery
TruCedar® Single 6" Dutch Lap

Revit BIM Files for TruCedar® Single 6" Dutch Lap -

Metal Siding Materials: TruCedar

CAD Drawings for TruCedar® Single 6" Dutch Lap -
TruCedar Single 6" Dutch Lap
download:view:
3/4" J-Channel
download:view:
1" J-Channel
download:view:
2-Piece Outside Corner Post Base
download:view:
2-Piece Outside Corner Post Cap
download:view:
3" Starter Strip
download:view:
4" Starter Strip
download:view:
6" Woodgrain Fascia
download:view:
8" Woodgrain Fascia
download:view:
Batten Trim
download:view:
Board and Batten Z-Flashing
download:view:
Brick Ledge Flashing
download:view:
Inside Corner Post
download:view:
Outside Corner Post
download:view:
Specifications for TruCedar® Single 6" Dutch Lap -
07 46 19
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for TruCedar® Single 6" Dutch Lap -
Videos for TruCedar® Single 6" Dutch Lap -
Quality Edge video of Vesta Plank Steel Siding Introduction
2021-10-22T00:00:00+00:00Z
(Quality Edge)request for information
Quality Edge video of Quality Edge Welcome Video
2015-03-23T00:00:00+00:00Z
(Quality Edge)request for information
Quality Edge video of TruGuard Gutter Protection Installation
2022-06-28T00:00:00+00:00Z
(Quality Edge)request for information
Quality Edge video of InsideOut Underdecking
2015-03-23T00:00:00+00:00Z
(Quality Edge)request for information