Rated 5 based on 1 product reviews
Nova Technology

CONTACT INFO
EMAIL
Request for informationNova Technology Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
LinkedIn icon

Truck Lock™ - Low Profile - Cast-In Stylecart-plus

The NOVA Truck Lock™ vehicle restraint keeps dock operations safe and secure during loading and unloading. Trucks and trailers are held firmly in place by a high-visibility barrier-style ram bar which can withstand a pullout force of over 30,000 pounds to prevent accidental separation from the loading dock during the cargo handling process. The 7 1/2 inch version is the lowest stored height of any restraint in the industry, allowing service to a wider range of truck types.

 

The Cast-In style housing is designed to be embedded into the concrete drive. This installation method provides years of trouble-free service without any damage to the building, unlike other restraints that attach to the dock wall.  The zinc-plated housing is completely self-contained and is designed to handle the harshest of loading dock environments.

 

FEATURES AND BENEFITS

  • Lifetime Warranty – longest warranty in the industry
  • Versatility in handling a larger variety of trucks
  • Installs at more nontraditional dock types
  • Low maintenance design, very few moving parts
  • 7 1/2″ retracted height for use with lift gate and steep decline approach
  • Non-impact design
  • Manual or powered versions
  • LED inside and outside light communication package
  • Can withstand over 30,000 pounds of pull-away force
  • Ram bar yield strength of 100,000 psi
  • Zinc-plated finish provides exceptional corrosion resistance
  • All activation components mounted inside the building
  • Small foot print

 


CAD Drawings for Truck Lock™ - Low Profile - Cast-In Style
NOVA Truck Lock Low Profile Cast-In Style
download:view:
Specifications for Truck Lock™ - Low Profile - Cast-In Style
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Truck Lock™ - Low Profile - Cast-In Style
Videos for Truck Lock™ - Low Profile - Cast-In Style
Nova Technology video of NOVA TRUCK LOCK™ FLANGE MOUNT INSTALLATION VIDEO
2023-01-20T00:00:00+00:00Z
(Nova Technology)request for information
Nova Technology video of NOVA TRUCK LOCK™ CAST IN STYLE INSTALLATION VIDEO
2023-01-20T00:00:00+00:00Z
(Nova Technology)request for information
Nova Technology video of NOVA TRUCK LOCK™ HOW TO VIDEO
2023-01-20T00:00:00+00:00Z
(Nova Technology)request for information