Rated 5 based on 1 product reviews
65 Scott Swamp Rd.
Farmington, CT 06032
Would you like to see hosted content from Stanley Access Technologies (Automatic Entrances)?
Request for informationStanley Access Technologies (Automatic Entrances) Contact Us / RFI Designed to meet the demand for greater clear door opening widths while providing advanced features required for ICU/CCU environments. Regain precious wall space with our FGI compliant, industry-leading package, which provides a 44'" clear door opening with an 8'' wide frame. The SX panel can uniquely swing (break out) at any point along the sliding doors motion. STANLEY''s patent pending bottom pivot design allows both the fixed O and the sliding SX panels to safely and conveniently swing (break out) when the SX panel is completely open. Also features a trackless design for smooth and safe patient bed and equipment
transfers.
FEATURES AND BENEFITS
- 44'" Clear door opening (with 8-foot package) for patient bed and equipment transfers without having to swing (breakout) the door
panels
- Sliding SX panel conveniently swings (breaks out) any point in sliding motion
- When sliding SX panel is completely open, both panels can swing (breakout) for a larger opening
|
OPTIONS
- Special Finishes
- Anti-microbial protection on touch-points or full package
- Meet smoke and draft requirements with Positive Latch and Smoke and Draft Seals (leakage rated under ANSI/UL1784 and
labeled as a smoke barrier)
- Concealed Sweeps for positive/negative pressure environments
- Electronic Privacy Glass for instant patient privacy (larger header required)
- Stile and Rail Options
- Glazing Options
- Integrated Self Closing Device
- Locking Hardware Options: Positive Latch, Single/Multi-Point Locking, Concealed Self Closing
|
SPECIFICATIONS
- CONFIGURATIONS: 2-Panel, 2-Panel S&D, Trackless
- BREAKOUT: Sliding Panel Breakout, Any Position; Full Breakout, from Fully Open Position
- HEADER SIZE: 4'" (102mm) High x 4-1/2'" (114mm) Deep | OPTION: 8'" High x 6'" Deep for Privacy Glass
- TYPICAL HEIGHT: 88" | Taller sizes available
- TYPICAL WIDTH: 2 Panel: 96" | OPTION: 84" (213.36 cm) to 108" (274.32 cm); Clear Door Opening Width: 44 3/16" |
OPTION: 2-Panel (Standard); 33 1/4" to 45 1/4"
- BREAKOUT OPENING: 2-Panel (Standard-FBO); 75 1/8" to 99 1/8"; 90" at 96" (Standard)
- PACKAGE HEIGHT: 88.0'" | OPTION: Max. Height 92.0'"
- WIDTH - 2 PANEL: 96'" | OPTION: Max Width 106'"
- CLEAR DOOR OPENING (CDO): 44'" at Package Width of 96'"
- GLASS STOPS: 0.25'" 0.50'", 0.625'", 1.0'"
- STILES: Narrow | OPTION: Medium
- BOTTOM RAILS: 4'" | OPTION: 6'", 8'", 10'", 12'", Custom
- JAMB DIMENSION: 4 1/2" x 7/8"
- FINISH: Anodized, PVDF Paint, Anti-Microbial (Touch Points or All)
- SUPPORTED GLAZING: 1/4" | OPTION: 5/8", 1/2", 1" Insulated, Electric Privacy Glass
- GASKETS: Included, tested to 400 Degrees Fahrenheit (204 Degrees Celsius)
- INTEGRATED SELF-CLOSER: OPTION (Packages up to 96.0'" Wide)
- HARDWARE OPTIONS: Positive Latch, Single/Multi-Point Locking, Concealed Self Closing
- SWING OPEN (BREAKOUT) AT ANY POINT FOR EMERGENCY EGRESS, SX Only: Included
- SWING OPEN (BREAKOUT) AT FULL OPEN POSITION: Included
- ANTI-MICROBIAL PROTECTION: OPTION: Touch-points or Full-package RATINGS: +/- Pressure, Leakage (S&D)
- CODES AND STANDARDS: IBC, UL, NFPA, FGI/AIA
|
All door packages are custom manufactured to fit your job requirements up to 1/4'" increments. For sizes greater or smaller than
typical, contact your authorized STANLEY Access Technologies Sales Representative.
- Hide Gallery