X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
CONTACT INFO
678 Wilbur Ave.
Greenwich
, NY
12834
Toll Free:
800-328-4283
Phone:
518-692-9930
www.tymetal.com
Would you like to see hosted content from Tymetal Corp.?
EMAIL
Request for information
Tymetal Corp.
Contact Us / RFI
Tymetal Corp.
>
PRODUCT
>
TYM-VS-TBF Telescoping Box Frame Roller Gate System
TYM-VS-TBF Telescoping Box Frame Roller Gate System
Openings to 83'.
Suitable for large openings with limited space to each side. Variable speed operator with soft start and stop feature having adjustable speeds from 1.2 to 2.2 ft / second. UL Class III and IV only.
Get More Information
- Hide Gallery
Catalogs
Videos
Catalogs for TYM-VS-TBF Telescoping Box Frame Roller Gate System
Videos for TYM-VS-TBF Telescoping Box Frame Roller Gate System
Tymetal Corp. video of Tymetal TIGER System
2015-02-06T00:00:00+00:00Z
Tymetal TIGER System
(Tymetal Corp.)
request for information
Tymetal Corp. video of Tymetal Vertical Pivot Gates
2015-02-06T00:00:00+00:00Z
Tymetal Vertical Pivot Gates
(Tymetal Corp.)
request for information
Tymetal Corp. video of Tymetal K12 Gate Crash Test Real Time
2015-02-06T00:00:00+00:00Z
Tymetal K12 Gate Crash Test Real Time
(Tymetal Corp.)
request for information
Tymetal Corp. video of Tymetal K12 Crash Gate Overhead Close Up
2015-02-06T00:00:00+00:00Z
Tymetal K12 Crash Gate Overhead Close Up
(Tymetal Corp.)
request for information
Tymetal Corp. video of Tymetal K4 Crash Beam Real Time
2015-02-06T00:00:00+00:00Z
Tymetal K4 Crash Beam Real Time
(Tymetal Corp.)
request for information
Tymetal Corp. video of Tymetal K4 Crash Beam View 2
2015-02-06T00:00:00+00:00Z
Tymetal K4 Crash Beam View 2
(Tymetal Corp.)
request for information