Rated 5 based on 1 product reviews
Heckmann Building Products

Custom Anchors and Masonry Accessories

CONTACT INFO
EMAIL
Request for informationHeckmann Building Products Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon

Made to Order

Thickness: 3/8", 1/4", 3/16", 1/8", 11 gage, 12 gage, & 14 gage.

Strap Width: 1-1/4" minimum recommended.

Length: Specify length as the outside dimensions between the bends.

Bend with Hole: 1" minimum recommended. You should consider the overall length of the anchor and the height of the bend to make sure there is enough room for the installer to get the screw and tool in place without interference from the U-Bend. Hole should be minimum of 1/16" larger than your screw size. (3/8" screw will use a 7/16" diameter hole).

Bend Length: Minimum 3/4" recommended (specify as o.d. dimension)

Available in Type 304 and Type 316 Stainless Steel and Zinc Alloy 710 Firewall Material.

- Hide Gallery
U-Screw-On Stone Anchor (275-U)

Revit BIM Files for U-Screw-On Stone Anchor (275-U)

Wall Accessories: Anchors  

Walls and Wall Accessories: Anchors: Masonry Anchors and Accessories

CAD Drawings for U-Screw-On Stone Anchor (275-U)

Concrete Accessories  

275 U - U-Screw-On Stone Anchor
download:view:
Specifications for U-Screw-On Stone Anchor (275-U)
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for U-Screw-On Stone Anchor (275-U)