Rated 5 based on 1 product reviews
CONTACT INFO
50 H.P. Almgren Dr.
Agawam, MA 01001
Toll Free: 800-569-1294
Phone: 413-789-1770
Would you like to see hosted content from Sound Seal?
EMAIL
Request for informationSound Seal Contact Us / RFI
Impacta™ Redupax is a certified underlayment system that has been designed to meet the requirements of parquet and wood laminate flooring. Redupax is made from 100% recycled wood by-product and offers excellent impact isolation, thermal and leveling properties. The Redupax system is a free floating sub-floor suitable for commercial and residential use. Redupax systems have been installed in condominiums, apartments, hotels and resorts in living areas. In addition, it has been installed in commercial public buildings to prevent high-traffic passages on the floors above from intruding conference, office and meeting areas.
- Hide Gallery
Underlay System for Laminate and Engineered Wood
Videos for Underlay System for Laminate and Engineered Wood - Impacta™ Redupax
Sound Seal video of WoodTrends Wood Wall and Ceiling Panels
2017-06-29T00:00:00+00:00Z
(Sound Seal)request for information
Sound Seal video of Sound Seals Blankets Quiet Ford Amphitheater at Coney Island Sound Seal Sound Seal
2017-06-29T00:00:00+00:00Z
(Sound Seal)request for information
Sound Seal video of Jumpax Acoustic Underlayment
2017-06-29T00:00:00+00:00Z
(Sound Seal)request for information
Sound Seal video of Metal Trends
2017-06-29T00:00:00+00:00Z
(Sound Seal)request for information