Rated 5 based on 1 product reviews
Polyguard Products, Inc.

Building Envelope™ System

CONTACT INFO
P. O. Box 755
Ennis, TX 75120
Phone: 214-515-5000
EMAIL
Request for informationPolyguard Products, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Underseal® Blindside™ Membrane is a tough, 73-mil pre-concrete pour waterproofing membrane/vapor barrier designed to virtually eliminate water and vapor transmission through below grade concrete walls.

Underseal® Blindside™ Membrane is used as a waterproofing membrane where vertical, positive-side waterproofing is required to be installed before the foundation walls are poured. A strong mechanical bond is developed between the membrane and concrete at the time of pouring as the concrete intermingles with the fibers of the nonwoven geotextile. A strong adhesive bond is created when the static load and thermal reactive heat of the concrete slab causes sealant/adhesive compound to have an intimate contact with the concrete surface preventing water migration. With both a mechanical and adhesive bond, the concrete will be tightly sealed and bonded to the membrane, creating superior protection against moisture intrusion. 73-mil Underseal® Blindside™ can also be used in certain horizontal applications. Contact Polyguard for more information.

Request a Sample

- Hide Gallery
Underseal® Blindside™ Membrane

Underseal® Blindside™ Membrane  

1

Specifications for Underseal® Blindside™ Membrane
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for Underseal® Blindside™ Membrane
Polyguard Products, Inc. video of Underseal Blindside Membrane Installation Video
2024-05-10T00:00:00+00:00Z
(Polyguard Products, Inc.)request for information
Certifications for Underseal® Blindside™ Membrane