Rated 5 based on 1 product reviews
U.S. Bullet Proofing, Inc.

Ballistic, Blast, Storm Impact and Forced Entry Resistant Systems

CONTACT INFO
EMAIL
Request for informationU.S. Bullet Proofing, Inc. Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

The USAD1000 15 R is an aluminum security door offering maximum ballistic, blast and forced entry protection. This is out top-level door solution offering the upmost level of security for your facility. The unit exceeds the Department of State's blast requirements, meets all levels of ballistic standards and meets the Department of State's (DOS) 5 and 15 minute forced entry ratings. It's truly suitable for those projects that require the upmost level of protection. 

 

  • Ballistics: Department of State Rifle Ratings (7.62 and 5.56), UL 752 Levels 1-8 and NIJ I, II-A, II, III-A, III

  • Blast: Calculations to be provided per UFC / ISC criteria

  • Forced Entry: DOS STD SD 01.01 Rev G

  • Applications: Any location where an extremely high level of forced entry protection is required.

  • All joints and connections shall be tight providing hairline joints and true alignment of adjacent members.

  • Frame Size: 3" W x 5" D

  • Door Size: 3' x 7' with custom sizes available

  • Door Thickness: 2-1/2″

  • Glazing Thickness: 1-1/2″

  • Door swing weight 400LBS depending on hardware. Weight with frame not to exceed 550LBS

  • USAD1000 15R is shipped completely assembled

 

Request a Quote

 

- Hide Gallery
USAD 1000 15 R - Forced Entry/Bullet/Blast Resistant Aluminum Door

Specifications for USAD 1000 15 R - Forced Entry/Bullet/Blast Resistant Aluminum Door - 1000 Series
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for USAD 1000 15 R - Forced Entry/Bullet/Blast Resistant Aluminum Door - 1000 Series
Videos for USAD 1000 15 R - Forced Entry/Bullet/Blast Resistant Aluminum Door - 1000 Series
U.S. Bullet Proofing, Inc. video of USBP - U.S. Bullet Proofing - High Level Protection Windows and Doors
2023-10-04T00:00:00+00:00Z
(U.S. Bullet Proofing, Inc.)request for information
U.S. Bullet Proofing, Inc. video of USBP DOS 15 min FE Testing
2023-10-04T00:00:00+00:00Z
(U.S. Bullet Proofing, Inc.)request for information