The V Series rigid-mount washer-extractor line has many valuable features including: highly programmable MilTouch™ touchscreen control, a door design with easy-to-use handle, continuously welded H-frame for maximum durability, and 300 G high speed extract on certain models.
The washers' cylinder features tall ribs for enhanced M.A.F. (Mechanical Action Factor) and superior open area which promotes greater interchange of chemistry and water in the load.
30015 V8Z - 40 lb.,300 G extract
30022 V8Z - 60 lb.,300 G extract*
36021 V5Z - 80 lb.,150 G extract*
36021 V7Z - 80 lb.,300 G extract*
36026 V5Z - 100 lb.,150 G extract*
36026 V7Z - 100 lb.,300 G extract*
42026 V6Z - 140 lb.,300 G extract *
42030 V6Z - 160 lb., 300 G extract *
*Energy Star's definition of a commercial clothes washer is a capacity up to 8.0cf3. These models exceed this capacity and are therefore outside of the scope of Energy Star.
