Rated 5 based on 1 product reviews
CONTACT INFO
441 Saw Mill River Rd.
Yonkers, NY 10701
Phone: 914-476-9000
Continuing Education Logo
Would you like to see hosted content from American Specialties, Inc.?
EMAIL
Request for informationAmerican Specialties, Inc. Contact Us / RFI

ASI's Velare™ Behind the Mirror (BTM) is designed for elegance and safety in mind, concealing consumables in a cabinet made from type 304 stainless steel. The cabinet features a mirrored door with backlit icons that indicate functions provided from the bottom panel of each module. Mirror is made from 1/4" (6 mm) thick frameless tempered glass conforming to ASTM C-1048 with pencil edges and eased corners with SS sheet intermediate stiffener and SS back plate with integral welded support mounts, hinge and lock keeper.



- Hide Gallery
VELARE™ BTM System - Stainless Steel Cabinet with Frameless Mirror, Liquid Soap Dispenser and High Speed Hand Dryer (208-240V)
Videos for VELARE™ BTM System - Stainless Steel Cabinet with Frameless Mirror, Liquid Soap Dispenser and High Speed Hand Dryer (208-240V) - Model 0661-2
American Specialties, Inc. video of ASI Group
2014-01-31T00:00:00+00:00Z
(American Specialties, Inc.)request for information
American Specialties, Inc. video of Toilet Accessories SpecWizard from American Specialties
2015-02-06T00:00:00+00:00Z
(American Specialties, Inc.)request for information
American Specialties, Inc. video of ASI Velare™ BTM Installation Video
2020-08-07T00:00:00+00:00Z
(American Specialties, Inc.)request for information
American Specialties, Inc. video of ASI Piatto™ Installation Video
2020-08-07T00:00:00+00:00Z
(American Specialties, Inc.)request for information