Rated 5 based on 1 product reviews

Designed to challenge the status quo, Vesta Steel Siding is competitive in every way to the classic and upkeep-heavy wood shiplap. With solid and HD3 woodgrains, the palette is inspiring and assembly options are available to suit anyone with a taste for the bold.

Vesta Steel Siding® Flyer
Vesta Product Warranty

- Hide Gallery
Vesta 5" Plank

Vesta 5" Plank  

1

Revit BIM Files for Vesta 5" Plank -

Metal Siding Materials: Vesta

CAD Drawings for Vesta 5" Plank -
Vesta Utility Trim
download:view:
Vesta Drip Cap
download:view:
Vesta Inside Corner Post
download:view:
8" Vesta Fascia
download:view:
6" Vesta Fascia
download:view:
Vesta Siding
download:view:
Specifications for Vesta 5" Plank -
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Vesta 5" Plank -