Rated 5 based on 1 product reviews
CONTACT INFO
1200 Amboy Ave.
Perth Amboy, NJ 08861
Toll Free: 800-364-5378
Phone: 732-826-8614
Continuing Education Logo
Would you like to see hosted content from Englert, Inc.?
EMAIL
Request for informationEnglert, Inc. Contact Us / RFI

Englert offers a full line of single-skin, concealed, and exposed fastener metal wall panels. Our wall panel systems are outstanding for their light weight, durability, and design consistency. They're available in a variety of elegant design options and can be installed horizontally or vertically to accommodate a wide range of commercial and industrial applications.

Englert's metal wall panels are available in a variety of standard and custom colors, all with a premium Kynar 500® PVDF resin-based coating. They're easy to install and are designed to meet all applicable ASTM tests.

Concealed Fastener Panels

Metal Wall Panel B4000
Metal Wall Panel B4000R
Metal Wall Panel H12
Metal Wall Panel H16

Exposed Fastener Panels

Corrugated Metal Wall Panel 2.67" x .5"
Corrugated Metal Wall Panel 2.67" x .875"
Uniline C-36 Metal Rib Wall Panel 7.25" x 1.5"
Uniline R Metal Wall Panel 1.25"
Uniline RW Metal Wall Panel 1.25"

Color Chart


- Hide Gallery
Wall Panel Systems