Rated 5 based on 1 product reviews
PROFLEX® Products, Inc.

Membranes and Underlayments

CONTACT INFO
EMAIL
Request for informationPROFLEX® Products, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Waterproofing Crack Isolation Membrane - PROFLEX® Hydra-Lockcart-plus

PROFLEX® Hydra-Lock is a thin, load bearing membrane composed of a modified elastomeric copolymer. With excellent elongation properties and high strength, Hydra-Lock provides a 100% waterproof membrane coating while limiting the transfer of substrate cracks to the finished overlay. The membrane is installed in a liquid state and can be applied to practically any form or irregular shape (i.e. base flashings, parapets, walls, etc.).


Specifications for Waterproofing Crack Isolation Membrane - PROFLEX® Hydra-Lock
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Waterproofing Crack Isolation Membrane - PROFLEX® Hydra-Lock
BusinessApplication
Building Construction Specifications
Catalogs for Waterproofing Crack Isolation Membrane - PROFLEX® Hydra-Lock
Videos for Waterproofing Crack Isolation Membrane - PROFLEX® Hydra-Lock
PROFLEX® Products, Inc. video of Proflex Elastomeric Membrane Installation
2014-02-10T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of Tile Setting Materials and Accessories SpecWizard from PROFLEX™ Products
2015-02-06T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of How to Properly Mix Thinset
2024-04-01T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of Hydra-Seal Installation Guide
2024-04-01T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information