Rated 5 based on 1 product reviews
CONTACT INFO
282 Industrial Park Rd.
Sweetwater, TN 37874
Would you like to see hosted content from Aeroflex USA, Inc.?
EMAIL
Request for informationAeroflex USA, Inc. Contact Us / RFI
Pure Acrylic Emulsion Paint For Aerocel Insulation Products.

Aerocel® Aerocoat™ is a pure acrylic emulsion water based latex paint especially designed for use with Aerocel insulation products. Aerocel Aerocoat™ has superb properties that help protect against ultraviolet rays and other adverse weather conditions. Aerocel Aerocoat™ having elongation properties of over 400% promotes superior adhesion. Aerocel coating is effective as a protective coating or decorative coating for Aerocel insulation products and provides a smoothing aesthetic appearance that lasts for many years. Aerocel Aerocoat™ is supplied in quarts and gallons and is available in black or white.
- Hide Gallery
Weather Resistant Coating
Videos for Weather Resistant Coating - Aerocoat™
Aeroflex USA, Inc. video of How to install Aerocel-SSPT® (Closed Cell Elastomeric Thermal lnsulation for HVAC & Refrigeration)
2018-06-03T00:00:00+00:00Z
(Aeroflex USA, Inc.)request for information
Aeroflex USA, Inc. video of Aeroflex USA's Cel Link II - The Fastest and Easiest Way to Join and Seal Elastomeric Insulation
2018-06-03T00:00:00+00:00Z
(Aeroflex USA, Inc.)request for information
Aeroflex USA, Inc. video of Aerocel® EPDM - The Best Insulation for VRF/VRV Systems
2018-06-03T00:00:00+00:00Z
(Aeroflex USA, Inc.)request for information
Aeroflex USA, Inc. video of How to install Aerocel-SSPT with Cel-Link II
2018-06-03T00:00:00+00:00Z
(Aeroflex USA, Inc.)request for information
Aeroflex USA, Inc. video of Aerocel-SSPT with Cel-Link II Installation
2018-06-03T00:00:00+00:00Z
(Aeroflex USA, Inc.)request for information