Rated 5 based on 1 product reviews
Jakob Rope Systems

Stainless Steel Wire Ropes, Mesh Netting, Fasteners and Fittings

CONTACT INFO
EMAIL
Request for informationJakob Rope Systems Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon

Webnetcart-plus

Webnet is a wire mesh fabricated out of woven stainless steel strands. It is weather resistant, extremely robust and requires virtually no maintenance. Webnet is suitable for interior and exterior applications. Usually installed between openings in structural railings in stairways, it provides stability and clear guidance. On facades, it can serve as a support or trellis for climbing and twining plants or provide accents as dividing elements in large spaces. A great advantage of WebNet is its  robust strength  but delicate appearance, especially in zoo enclosures or as protective nets,  where it's visibility is minimal.

WebNet elements are fabricated by Jakob Rope Systems in our factory according to customer specifications.  Therefore there are virtually no limits to shape and size.

Webnet can be supplied in any color in the RAL spectrum. Colors can be used to highlight WebNet areas as architectural and graphic design elements, or integrate seamlessly into the surrounding structure. For zoo enclosures or ball stop fences, a black dye color option helps to make the net fabric even more difficult to  see.

Webnet consists of AISI 316 and AISI 316L stainless steel. It has been assessed according to standard specifications and subjected to many test measurements.


Catalogs for Webnet
Videos for Webnet
Jakob Rope Systems video of Jakob Rope Systems - Cable Railing - On-site Radius Head Installation
2019-03-12T00:00:00+00:00Z
(Jakob Rope Systems)request for information
Jakob Rope Systems video of Jakob Rope Systems 2-part Clamp Ring Installation Video
2019-03-12T00:00:00+00:00Z
(Jakob Rope Systems)request for information
Jakob Rope Systems video of Jakob Rope Systems - On-site Crimping Sleeve
2019-03-12T00:00:00+00:00Z
(Jakob Rope Systems)request for information
Jakob Rope Systems video of Installation of an LT2 External Thread
2019-03-12T00:00:00+00:00Z
(Jakob Rope Systems)request for information
Jakob Rope Systems video of 2-part loop clamp with thimble
2019-03-12T00:00:00+00:00Z
(Jakob Rope Systems)request for information
Jakob Rope Systems video of Jakob Rope Systems - Moving a Wrong Positioned Sleeve
2019-03-12T00:00:00+00:00Z
(Jakob Rope Systems)request for information
Jakob Rope Systems video of Jakob Rope Systems - Installation of a Safety Net WEBNET
2019-03-12T00:00:00+00:00Z
(Jakob Rope Systems)request for information
Jakob Rope Systems video of External thread end for on-site swaging - INSTRUCTIONS
2019-03-12T00:00:00+00:00Z
(Jakob Rope Systems)request for information
Jakob Rope Systems video of On-site Assembly External Threads Instructions
2019-03-12T00:00:00+00:00Z
(Jakob Rope Systems)request for information
Jakob Rope Systems video of Jakob Rope Systems - Webnet Installation Video
2019-03-12T00:00:00+00:00Z
(Jakob Rope Systems)request for information
Jakob Rope Systems video of Jakob Rope Systems - Joining Perimeter Rope
2019-03-12T00:00:00+00:00Z
(Jakob Rope Systems)request for information
Jakob Rope Systems video of Cable Railing Kit Installation Video
2019-03-12T00:00:00+00:00Z
(Jakob Rope Systems)request for information
Jakob Rope Systems video of Lag Screw Installation Instructions
2019-03-12T00:00:00+00:00Z
(Jakob Rope Systems)request for information
Jakob Rope Systems video of Jakob Rope Systems | Climbing Test | WEBNET
2019-03-12T00:00:00+00:00Z
(Jakob Rope Systems)request for information
Jakob Rope Systems video of Jakob Rope Systems - Cutting Webnet
2019-03-12T00:00:00+00:00Z
(Jakob Rope Systems)request for information