Rated 5 based on 1 product reviews
Jakob Rope Systems

Stainless Steel Wire Ropes, Mesh Netting, Fasteners and Fittings

CONTACT INFO
EMAIL
Request for informationJakob Rope Systems Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon

Jakob Rope Systems is offering a turn-key railing solution with a unique and unmatched price/performance ratio.

If interested, contact us with your project information to get a detailed quote.

  • Designed for easy assembly, Webnet Frames offer remarkable flexibility and are an excellent turnkey solution for your rope system requirements.

  • Longevity and maintenance-free due to high-quality materials. All components are made from high-grade Stainless Steel (AISI 316) for indoor and outdoor applications.

  • Our Webnet Frames are available with floor mounting hardware and integrated handrail in standard 4 ft.

  • 2 options available: Round and Square Frames. 

  • Welded brackets can be crafted to your specifications.

  • 3 Mount options: Fascia, Top, or Core Drill.



Webnet:

  • Rope 1.5 mm (Construction 6 x 7 + WC)

  • Mesh apertures (W)

  • 60 degrees= Standard mesh angle

  • W= Mesh aperture 2 3/8"

  • H= Mesh aperture height 4"

 

Frames have a bore (10mm) on the outside of the Frame.

Optionally, we can deliver Webnet Modular Railing System with paint coating based on the RAL-Classic color palette.

- Hide Gallery
Webnet Modular Railing System

Webnet Modular Railing System  

1

Catalogs for Webnet Modular Railing System
Videos for Webnet Modular Railing System
Jakob Rope Systems video of Jakob Rope Systems - Cable Railing - On-site Radius Head Installation
2019-03-12T00:00:00+00:00Z
(Jakob Rope Systems)request for information
Jakob Rope Systems video of Cable Railing Kit Installation Video
2019-03-12T00:00:00+00:00Z
(Jakob Rope Systems)request for information