Rated 5 based on 1 product reviews
Masonry Technology, Inc.

Rainscreens, Weeps and Moisture Management

CONTACT INFO
EMAIL
Request for informationMasonry Technology, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Block basement walls are an economical choice but increase the risk of moisture penetration and damp basements. Vent Mat drains block cores into the drain field. Keep your basement dry with MTI's complete below grade moisture management systems.

The MTI Advantage

  • Forms Bottom of Bed Joint of Mortar

  • Creates Sixteen Weep Holes in Every Block

  • Weeps at the Lowest Point of the Wall

  • Weeps in Every Core

  • Easy-To- Install Self-Spaced Weeps

  • 100% Recycled Material

- Hide Gallery
Weeps for Block Basement Walls

Specifications for Weeps for Block Basement Walls - Vent Mat™
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for Weeps for Block Basement Walls - Vent Mat™
Masonry Technology, Inc. video of Mortar Belt Installation for Control of Trash Mortar in CMU Cores
2016-07-01T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information
Masonry Technology, Inc. video of Control Cavity Installation for Interior Below-Grade (Basement) Moisture Management
2016-07-01T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information
Masonry Technology, Inc. video of Basement Moisture Management with MTI Floor Edging
2016-07-01T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information
Masonry Technology, Inc. video of Vent Mat Installation
2016-07-01T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information
Masonry Technology, Inc. video of Wet basement? Keep It Dry with MTI
2017-02-17T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information